Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
101 - 150 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NU2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
NUP2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
N306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 8900 rpm N/A 7500 rpm
NJ306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 8900 rpm N/A 7500 rpm
NU306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 8900 rpm N/A 7500 rpm
NUP306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 8900 rpm N/A 7500 rpm
N306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 8900 rpm N/A 7500 rpm
NJ306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 8900 rpm N/A 7500 rpm
NU306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 8900 rpm N/A 7500 rpm
NUP306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 0.748 in19 mm N/A 50200 N N/A 53200 N N/A 8900 rpm N/A 7500 rpm
NJ2306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 7200 rpm N/A 6100 rpm
NU2306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 7200 rpm N/A 6100 rpm
NUP2306ETP N/A 30 mm N/A 72 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 7200 rpm N/A 6100 rpm
NJ2306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 7200 rpm N/A 6100 rpm
NU2306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 7200 rpm N/A 6100 rpm
NUP2306ETPC3 N/A 30 mm N/A 72 mm2.8346 in N/A 1.063 in27 mm N/A 77600 N N/A 74600 N N/A 7200 rpm N/A 6100 rpm
N207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 8300 rpm N/A 6900 rpm
NJ207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 8300 rpm N/A 6900 rpm
NU207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 8300 rpm N/A 6900 rpm
NUP207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 8300 rpm N/A 6900 rpm
N207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 8300 rpm N/A 6900 rpm
NJ207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 8300 rpm N/A 6900 rpm
NU207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 8300 rpm N/A 6900 rpm
NUP207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 0.6693 in17 mm N/A 50200 N N/A 50300 N N/A 8300 rpm N/A 6900 rpm
NJ2207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 7300 rpm N/A 6200 rpm
NU2207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 7300 rpm N/A 6200 rpm
NUP2207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 7300 rpm N/A 6200 rpm
NJ2207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 7300 rpm N/A 6200 rpm
NU2207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 7300 rpm N/A 6200 rpm
NUP2207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 7300 rpm N/A 6200 rpm
N307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 8000 rpm N/A 6700 rpm
NJ307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 8000 rpm N/A 6700 rpm
NU307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 8000 rpm N/A 6700 rpm
NUP307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 8000 rpm N/A 6700 rpm
N307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 8000 rpm N/A 6700 rpm
NJ307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 8000 rpm N/A 6700 rpm
NU307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 8000 rpm N/A 6700 rpm
NUP307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 8000 rpm N/A 6700 rpm
NJ2307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 6700 rpm N/A 5600 rpm
NU2307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 6700 rpm N/A 5600 rpm
NUP2307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 6700 rpm N/A 5600 rpm
NJ2307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 6700 rpm N/A 5600 rpm
NU2307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 6700 rpm N/A 5600 rpm
NUP2307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 6700 rpm N/A 5600 rpm
N208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 7600 rpm N/A 6300 rpm
NJ208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 7600 rpm N/A 6300 rpm
NU208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 7600 rpm N/A 6300 rpm
NUP208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 7600 rpm N/A 6300 rpm
N208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 7600 rpm N/A 6300 rpm
NJ208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 7600 rpm N/A 6300 rpm
101 - 150 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »