Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
151 - 200 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NU208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 7600 rpm N/A 6300 rpm
NUP208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 7600 rpm N/A 6300 rpm
NJ2208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23 mm N/A 77600 N N/A 72300 N N/A 6300 rpm N/A 5300 rpm
NU2208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23 mm N/A 77600 N N/A 72300 N N/A 6300 rpm N/A 5300 rpm
NUP2208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23 mm N/A 77600 N N/A 72300 N N/A 6300 rpm N/A 5300 rpm
NJ2208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23 mm N/A 77600 N N/A 72300 N N/A 6300 rpm N/A 5300 rpm
NU2208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23 mm N/A 77600 N N/A 72300 N N/A 6300 rpm N/A 5300 rpm
NUP2208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23 mm N/A 77600 N N/A 72300 N N/A 6300 rpm N/A 5300 rpm
N308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 80400 N N/A 82200 N N/A 7200 rpm N/A 6100 rpm
NJ308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 80400 N N/A 82200 N N/A 7200 rpm N/A 6100 rpm
NU308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 80400 N N/A 82200 N N/A 7200 rpm N/A 6100 rpm
NUP308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 80400 N N/A 82200 N N/A 7200 rpm N/A 6100 rpm
N308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 80400 N N/A 82200 N N/A 7200 rpm N/A 6100 rpm
NJ308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 80400 N N/A 82200 N N/A 7200 rpm N/A 6100 rpm
NU308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 80400 N N/A 82200 N N/A 7200 rpm N/A 6100 rpm
NUP308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 80400 N N/A 82200 N N/A 7200 rpm N/A 6100 rpm
NJ2308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33 mm N/A 121100 N N/A 113100 N N/A 5900 rpm N/A 5000 rpm
NU2308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33 mm N/A 121100 N N/A 113100 N N/A 5900 rpm N/A 5000 rpm
NUP2308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33 mm N/A 121100 N N/A 113100 N N/A 5900 rpm N/A 5000 rpm
NJ2308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33 mm N/A 121100 N N/A 113100 N N/A 5900 rpm N/A 5000 rpm
NU2308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33 mm N/A 121100 N N/A 113100 N N/A 5900 rpm N/A 5000 rpm
NUP2308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33 mm N/A 121100 N N/A 113100 N N/A 5900 rpm N/A 5000 rpm
N209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 7000 rpm N/A 5800 rpm
NJ209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 7000 rpm N/A 5800 rpm
NU209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 7000 rpm N/A 5800 rpm
NUP209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 7000 rpm N/A 5800 rpm
N209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 7000 rpm N/A 5800 rpm
NJ209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 7000 rpm N/A 5800 rpm
NU209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 7000 rpm N/A 5800 rpm
NUP209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 7000 rpm N/A 5800 rpm
NJ2209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 5800 rpm N/A 4900 rpm
NU2209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 5800 rpm N/A 4900 rpm
NUP2209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 5800 rpm N/A 4900 rpm
NJ2209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 5800 rpm N/A 4900 rpm
NU2209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 5800 rpm N/A 4900 rpm
NUP2209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 5800 rpm N/A 4900 rpm
N309ETP N/A 45 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 6500 rpm N/A 5500 rpm
NJ309ETP N/A 45 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 6500 rpm N/A 5500 rpm
NU309ETP N/A 45 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 6500 rpm N/A 5500 rpm
NUP309ETP N/A 45 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 6500 rpm N/A 5500 rpm
N309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 6500 rpm N/A 5500 rpm
NJ309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 6500 rpm N/A 5500 rpm
NU309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 6500 rpm N/A 5500 rpm
NUP309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 6500 rpm N/A 5500 rpm
NJ2309ETP N/A 45 mm N/A 100 mm3.937 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 5300 rpm N/A 4500 rpm
NU2309ETP N/A 45 mm N/A 100 mm3.937 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 5300 rpm N/A 4500 rpm
NUP2309ETP N/A 45 mm N/A 100 mm3.937 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 5300 rpm N/A 4500 rpm
NJ2309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 5300 rpm N/A 4500 rpm
NU2309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 5300 rpm N/A 4500 rpm
NUP2309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 5300 rpm N/A 4500 rpm
151 - 200 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »