Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
201 - 250 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

N210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20 mm N/A 71892 N N/A 65969 N N/A 6600 rpm N/A 5500 rpm
NJ210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20 mm N/A 71892 N N/A 65969 N N/A 6600 rpm N/A 5500 rpm
NU210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20 mm N/A 71892 N N/A 65969 N N/A 6600 rpm N/A 5500 rpm
NUP210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20 mm N/A 71892 N N/A 65969 N N/A 6600 rpm N/A 5500 rpm
N210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20 mm N/A 71892 N N/A 65969 N N/A 6600 rpm N/A 5500 rpm
NJ210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20 mm N/A 71892 N N/A 65969 N N/A 6600 rpm N/A 5500 rpm
NU210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20 mm N/A 71892 N N/A 65969 N N/A 6600 rpm N/A 5500 rpm
NUP210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20 mm N/A 71892 N N/A 65969 N N/A 6600 rpm N/A 5500 rpm
NJ2210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 91500 N N/A 79600 N N/A 5300 rpm N/A 4500 rpm
NU2210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 91500 N N/A 79600 N N/A 5300 rpm N/A 4500 rpm
NUP2210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 91500 N N/A 79600 N N/A 5300 rpm N/A 4500 rpm
NJ2210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 91500 N N/A 79600 N N/A 5300 rpm N/A 4500 rpm
NU2210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 91500 N N/A 79600 N N/A 5300 rpm N/A 4500 rpm
NUP2210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23 mm N/A 91500 N N/A 79600 N N/A 5300 rpm N/A 4500 rpm
N310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 6100 rpm N/A 5200 rpm
NJ310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 6100 rpm N/A 5200 rpm
NU310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 6100 rpm N/A 5200 rpm
NUP310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 6100 rpm N/A 5200 rpm
N310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 6100 rpm N/A 5200 rpm
NJ310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 6100 rpm N/A 5200 rpm
NU310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 6100 rpm N/A 5200 rpm
NUP310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 6100 rpm N/A 5200 rpm
NJ310ETPC4 N/A 50 mm N/A 110 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 6100 rpm N/A 5200 rpm
NJ2310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 1.5748 in40 mm N/A 189500 N N/A 164600 N N/A 5000 rpm N/A 4200 rpm
NU2310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 1.5748 in40 mm N/A 189500 N N/A 164600 N N/A 5000 rpm N/A 4200 rpm
NUP2310ETP N/A 50 mm N/A 110 mm4.3307 in N/A 1.5748 in40 mm N/A 189500 N N/A 164600 N N/A 5000 rpm N/A 4200 rpm
NJ2310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 1.5748 in40 mm N/A 189500 N N/A 164600 N N/A 5000 rpm N/A 4200 rpm
NU2310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 1.5748 in40 mm N/A 189500 N N/A 164600 N N/A 5000 rpm N/A 4200 rpm
NUP2310ETPC3 N/A 50 mm N/A 110 mm4.3307 in N/A 1.5748 in40 mm N/A 189500 N N/A 164600 N N/A 5000 rpm N/A 4200 rpm
N211ETP N/A 55 mm N/A 100 mm3.937 in N/A 0.8268 in21 mm N/A 98700 N N/A 86300 N N/A 5800 rpm N/A 4800 rpm
NJ211ETP N/A 55 mm N/A 100 mm3.937 in N/A 0.8268 in21 mm N/A 98700 N N/A 86300 N N/A 5800 rpm N/A 4800 rpm
NU211ETP N/A 55 mm N/A 100 mm3.937 in N/A 0.8268 in21 mm N/A 98700 N N/A 86300 N N/A 5800 rpm N/A 4800 rpm
NUP211ETP N/A 55 mm N/A 100 mm3.937 in N/A 0.8268 in21 mm N/A 98700 N N/A 86300 N N/A 5800 rpm N/A 4800 rpm
N211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 0.8268 in21 mm N/A 98700 N N/A 86300 N N/A 5800 rpm N/A 4800 rpm
NJ211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 0.8268 in21 mm N/A 98700 N N/A 86300 N N/A 5800 rpm N/A 4800 rpm
NU211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 0.8268 in21 mm N/A 98700 N N/A 86300 N N/A 5800 rpm N/A 4800 rpm
NUP211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 0.8268 in21 mm N/A 98700 N N/A 86300 N N/A 5800 rpm N/A 4800 rpm
NJ2211ETP N/A 55 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 121500 N N/A 101400 N N/A 4700 rpm N/A 4000 rpm
NU2211ETP N/A 55 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 121500 N N/A 101400 N N/A 4700 rpm N/A 4000 rpm
NUP2211ETP N/A 55 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 121500 N N/A 101400 N N/A 4700 rpm N/A 4000 rpm
NJ2211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 121500 N N/A 101400 N N/A 4700 rpm N/A 4000 rpm
NU2211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 121500 N N/A 101400 N N/A 4700 rpm N/A 4000 rpm
NUP2211ETPC3 N/A 55 mm N/A 100 mm3.937 in N/A 0.9843 in25 mm N/A 121500 N N/A 101400 N N/A 4700 rpm N/A 4000 rpm
N311ETP N/A 55 mm N/A 120 mm4.7244 in N/A 1.1417 in29 mm N/A 144400 N N/A 138500 N N/A 5500 rpm N/A 4700 rpm
NJ311ETP N/A 55 mm N/A 120 mm4.7244 in N/A 1.1417 in29 mm N/A 144400 N N/A 138500 N N/A 5500 rpm N/A 4700 rpm
NU311ETP N/A 55 mm N/A 120 mm4.7244 in N/A 1.1417 in29 mm N/A 144400 N N/A 138500 N N/A 5500 rpm N/A 4700 rpm
NUP311ETP N/A 55 mm N/A 120 mm4.7244 in N/A 1.1417 in29 mm N/A 144400 N N/A 138500 N N/A 5500 rpm N/A 4700 rpm
N311ETPC3 N/A 55 mm N/A 120 mm4.7244 in N/A 1.1417 in29 mm N/A 144400 N N/A 138500 N N/A 5500 rpm N/A 4700 rpm
NJ311ETPC3 N/A 55 mm N/A 120 mm4.7244 in N/A 1.1417 in29 mm N/A 144400 N N/A 138500 N N/A 5500 rpm N/A 4700 rpm
NU311ETPC3 N/A 55 mm N/A 120 mm4.7244 in N/A 1.1417 in29 mm N/A 144400 N N/A 138500 N N/A 5500 rpm N/A 4700 rpm
201 - 250 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »