Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
351 - 400 of 889 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NJ314ETPC4 N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 4500 rpm N/A 3900 rpm
NJ2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NU2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NUP2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NJ2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NU2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NUP2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NJ2314ETPC4 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
N215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NJ215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NU215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NUP215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
N215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NJ215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NU215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NUP215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NJ2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NU2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NUP2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NJ2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NU2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NUP2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NJ315EJ N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4700 rpm N/A 4100 rpm
NU315EJ N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4700 rpm N/A 4100 rpm
NJ315EMAC3 N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4700 rpm N/A 4100 rpm
NU315EMAC3 N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4700 rpm N/A 4100 rpm
N315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 4200 rpm N/A 3600 rpm
NJ315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 4200 rpm N/A 3600 rpm
NU315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 4200 rpm N/A 3600 rpm
NUP315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 4200 rpm N/A 3600 rpm
N315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 4200 rpm N/A 3600 rpm
NJ315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 4200 rpm N/A 3600 rpm
NU315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 4200 rpm N/A 3600 rpm
NUP315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 4200 rpm N/A 3600 rpm
NJ315ETPC4 N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 4200 rpm N/A 3600 rpm
NJ2315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3600 rpm N/A 3100 rpm
NU2315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3600 rpm N/A 3100 rpm
NUP2315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3600 rpm N/A 3100 rpm
NJ2315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3600 rpm N/A 3100 rpm
NU2315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3600 rpm N/A 3100 rpm
NUP2315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3600 rpm N/A 3100 rpm
NJ2315ETPC4 N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3600 rpm N/A 3100 rpm
NJ2216EMA N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3900 rpm N/A 3300 rpm
NUP2216EMA N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3100 rpm N/A 2700 rpm
NU2216EMA N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3900 rpm N/A 3300 rpm
NJ2216EMAC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3900 rpm N/A 3300 rpm
NUP2216EMAC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3100 rpm N/A 2700 rpm
NU2216EMAC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3900 rpm N/A 3300 rpm
NU2216EJ N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3900 rpm N/A 3300 rpm
NJ2216EJ N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3900 rpm N/A 3300 rpm
351 - 400 of 889 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »