Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
401 - 450 of 889 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NU216EMA N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 169000 N38000 lbf N/A 155000 N34900 lbf N/A 4900 rpm N/A 4100 rpm
NU216EMAC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 169000 N38000 lbf N/A 155000 N34900 lbf N/A 4900 rpm N/A 4100 rpm
N216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NJ216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NU216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NUP216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
N216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NJ216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NU216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NUP216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NJ2216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NU2216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NUP2216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NJ2216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NU2216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NUP2216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NJ2316EMA N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NU2316EMA N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NJ2316EMAC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NU2316EMAC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NU2316EJ N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NJ2316EJ N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NU316EJ N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 290000 N65300 lbf N/A 289000 N64900 lbf N/A 4500 rpm N/A 3900 rpm
NJ316EJ N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291000 N65300 lbf N/A 289000 N64900 lbf N/A 4500 rpm N/A 3900 rpm
NJ316EMA N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 289000 N64900 lbf N/A 291000 N65300 lbf N/A 4500 rpm N/A 3900 rpm
NJ316EMAC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 289000 N64900 lbf N/A 291000 N65300 lbf N/A 4500 rpm N/A 3900 rpm
NU316EMA N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 289000 N64900 lbf N/A 290000 N65300 lbf N/A 4500 rpm N/A 3900 rpm
NU316EMAC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 289000 N64900 lbf N/A 290000 N65300 lbf N/A 4500 rpm N/A 3900 rpm
N316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 4000 rpm N/A 3500 rpm
NJ316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 4000 rpm N/A 3500 rpm
NU316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 4000 rpm N/A 3500 rpm
NUP316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 4000 rpm N/A 3500 rpm
N316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 4000 rpm N/A 3500 rpm
NJ316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 4000 rpm N/A 3500 rpm
NU316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 4000 rpm N/A 3500 rpm
NUP316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 4000 rpm N/A 3500 rpm
NJ316ETPC4 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 4000 rpm N/A 3500 rpm
NJ2316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 3400 rpm N/A 2900 rpm
NU2316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 3400 rpm N/A 2900 rpm
NUP2316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 3400 rpm N/A 2900 rpm
NJ2316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 3400 rpm N/A 2900 rpm
NU2316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 3400 rpm N/A 2900 rpm
NUP2316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 3400 rpm N/A 2900 rpm
NU2316ESM N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NU217EJ N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 4600 rpm N/A 3900 rpm
NU2217EJ N/A 85 mm N/A 150 mm5.9055 in N/A 1.4173 in36 mm N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3700 rpm N/A 3200 rpm
NJ217EJ N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 4600 rpm N/A 3900 rpm
NJ2217EJ N/A 85 mm N/A 150 mm5.9055 in N/A 1.4173 in36 mm N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3700 rpm N/A 3200 rpm
NJ217EMA N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 4600 rpm N/A 3900 rpm
NJ217EMAC3 N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 4600 rpm N/A 3900 rpm
401 - 450 of 889 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »