Part Number |
P - Pitch |
Chain Material |
Roller Type |
Roller Material |
Types of Stainless Steel |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C2050CH (1.250" Pitch) | P - Pitch N/A 1.250 | Chain Material N/A Extended Life CHP® | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2050NP (1.250" Pitch) | P - Pitch N/A 1.250 | Chain Material N/A Nickel Plated | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2050CR (1.250" Pitch) | P - Pitch N/A 1.250 | Chain Material N/A Silver Shield CR® | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2050CC (1.250" Pitch) | P - Pitch N/A 1.250 | Chain Material N/A Silver Shield CR® with CHP Pins | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2050AS (1.250" Pitch) | P - Pitch N/A 1.250 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 600 (AS) |
Add To Cart
Request Quote |
| C2050NS (1.250" Pitch) | P - Pitch N/A 1.250 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 316 (NS) |
Add To Cart
Request Quote |
| C2050PS (1.250" Pitch) | P - Pitch N/A 1.250 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 304 (PS) |
Add To Cart
Request Quote |
| C2062HCS (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Carbon Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2062HCH (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Extended Life CHP® | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2062HNP (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Nickel Plated | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2062HCR (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Silver Shield CR® | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2062HCC (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Silver Shield CR® with CHP Pins | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2062HAS (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 600 (AS) |
Add To Cart
Request Quote |
| C2062HNS (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 316 (NS) |
Add To Cart
Request Quote |
| C2062HPS (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 304 (PS) |
Add To Cart
Request Quote |
| C2060HCS (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Carbon Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2060HCH (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Extended Life CHP® | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2060HNP (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Nickel Plated | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2060HCR (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Silver Shield CR® | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2060HCC (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Silver Shield CR® with CHP Pins | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2060HAS (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 600 (AS) |
Add To Cart
Request Quote |
| C2060HNS (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 316 (NS) |
Add To Cart
Request Quote |
| C2060HPS (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 304 (PS) |
Add To Cart
Request Quote |
| C2082HCS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Carbon Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |
| C2082HCH (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Extended Life CHP® | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
Add To Cart
Request Quote |