All Product Types > INDUSTRIAL MOTION PRODUCTS > Diamond® and Drives® Chain > Timken Drives® - Double Pitch Chain Cut Strands > View Items  

Timken Drives® - Double Pitch Chain Cut Strands

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 112 1 2 3 4 5 

Part Number

P - Pitch

Chain Material

Roller Type

Roller Material

Types of Stainless Steel

C2082HNP (2.000" Pitch) 2.000 Nickel Plated Carrier Roller Steel N/A
C2082HCR (2.000" Pitch) 2.000 Silver Shield CR® Carrier Roller Steel N/A
C2082HCC (2.000" Pitch) 2.000 Silver Shield CR® with CHP Pins Carrier Roller Steel N/A
C2082HAS (2.000" Pitch) 2.000 Stainless Steel Carrier Roller Steel 600 (AS)
C2082HNS (2.000" Pitch) 2.000 Stainless Steel Carrier Roller Steel 316 (NS)
C2082HPS (2.000" Pitch) 2.000 Stainless Steel Carrier Roller Steel 304 (PS)
C2080HCS (2.000" Pitch) 2.000 Carbon Steel Standard Roller Steel N/A
C2080HCH (2.000" Pitch) 2.000 Extended Life CHP® Standard Roller Steel N/A
C2080HNP (2.000" Pitch) 2.000 Nickel Plated Standard Roller Steel N/A
C2080HCR (2.000" Pitch) 2.000 Silver Shield CR® Standard Roller Steel N/A
C2080HCC (2.000" Pitch) 2.000 Silver Shield CR® with CHP Pins Standard Roller Steel N/A
C2080HAS (2.000" Pitch) 2.000 Stainless Steel Standard Roller Steel 600 (AS)
C2080HNS (2.000" Pitch) 2.000 Stainless Steel Standard Roller Steel 316 (NS)
C2080HPS (2.000" Pitch) 2.000 Stainless Steel Standard Roller Steel 304 (PS)
C2102HCS (2.500" Pitch) 2.500 Carbon Steel Carrier Roller Steel N/A
C2102HCH (2.500" Pitch) 2.500 Extended Life CHP® Carrier Roller Steel N/A
C2102HNP (2.500" Pitch) 2.500 Nickel Plated Carrier Roller Steel N/A
C2102HCR (2.500" Pitch) 2.500 Silver Shield CR® Carrier Roller Steel N/A
C2102HCC (2.500" Pitch) 2.500 Silver Shield CR® with CHP Pins Carrier Roller Steel N/A
C2102HAS (2.500" Pitch) 2.500 Stainless Steel Carrier Roller Steel 600 (AS)
C2102HNS (2.500" Pitch) 2.500 Stainless Steel Carrier Roller Steel 316 (NS)
C2102HPS (2.500" Pitch) 2.500 Stainless Steel Carrier Roller Steel 304 (PS)
C2100HCS (2.500" Pitch) 2.500 Carbon Steel Standard Roller Steel N/A
C2100HCH (2.500" Pitch) 2.500 Extended Life CHP® Standard Roller Steel N/A
C2100HNP (2.500" Pitch) 2.500 Nickel Plated Standard Roller Steel N/A
  Results 51 - 75 of 112 1 2 3 4 5