CAD (0)
▾
Timken Drives® - Double Pitch Chain Cut Strands
Diamond® and Drives® Chain
Part Number |
P - Pitch |
Chain Material |
Roller Type |
Roller Material |
Types of Stainless Steel |
|---|---|---|---|---|---|
| C2162HCC (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Silver Shield CR® with CHP Pins | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2162HAS (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 600 (AS) |
| C2162HNS (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 316 (NS) |
| C2162HPS (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 304 (PS) |
| C2160HCS (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Carbon Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2160HCH (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Extended Life CHP® | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2160HNP (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Nickel Plated | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2160HCR (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Silver Shield CR® | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2160HCC (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Silver Shield CR® with CHP Pins | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2160HAS (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 600 (AS) |
| C2160HNS (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 316 (NS) |
| C2160HPS (4.000" Pitch) | P - Pitch N/A 4.000 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 304 (PS) |