3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

26 - 50 of 112 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

P - Pitch

Chain Material

Roller Type

Types of Stainless Steel

Part Number

P - Pitch

Chain Material

Roller Type

Roller Material

Types of Stainless Steel

Sort by
C2052CC (1.250" Pitch) N/A 1.250 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2052CH (1.250" Pitch) N/A 1.250 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2052CR (1.250" Pitch) N/A 1.250 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2052CS (1.250" Pitch) N/A 1.250 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2052NP (1.250" Pitch) N/A 1.250 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2052NS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2052PS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2060HAS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2060HCC (1.500" Pitch) N/A 1.500 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
C2060HCH (1.500" Pitch) N/A 1.500 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
C2060HCR (1.500" Pitch) N/A 1.500 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
C2060HCS (1.500" Pitch) N/A 1.500 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
C2060HNP (1.500" Pitch) N/A 1.500 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
C2060HNS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
C2060HPS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
C2062HAS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2062HCC (1.500" Pitch) N/A 1.500 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2062HCH (1.500" Pitch) N/A 1.500 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2062HCR (1.500" Pitch) N/A 1.500 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2062HCS (1.500" Pitch) N/A 1.500 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2062HNP (1.500" Pitch) N/A 1.500 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2062HNS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2062HPS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2080HAS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2080HCC (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
26 - 50 of 112 | Results Per Page | View | Unit of Measure
1 2 3 4 5