Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand)

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo Stainless Steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASM-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASMK-3T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/6, and are approved for procurement under this specification.




Add To Cart Request Quote
   
  Results 51 - 75 of 80 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASB-10ET Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 5/8-18 21,900 lb
ASB-10ETC Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 5/8-18 21,900 lb
ASMK-10ET Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 5/8-18 21,900 lb
ASMK-10ETC Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 5/8-18 21,900 lb
ASBK-10ET Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 5/8-18 21,900 lb
ASBK-10ETC Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 5/8-18 21,900 lb
ASM-12ET Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 3/4-16 29,300 lb
ASM-12ETC Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 3/4-16 29,300 lb
ASB-12ET Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 3/4-16 29,300 lb
ASB-12ETC Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 3/4-16 29,300 lb
ASMK-12ET Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 3/4-16 29,300 lb
ASMK-12ETC Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 3/4-16 29,300 lb
ASBK-12ET Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 3/4-16 29,300 lb
ASBK-12ETC Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.687 in 3/4-16 29,300 lb
ASM-14ET Right Hand .8750 in .875 in .765 in 3.375 in 2.025 in 2.000 in 7/8-14 34,500 lb
ASM-14ETC Right Hand .8750 in .875 in .765 in 3.375 in 2.025 in 2.000 in 7/8-14 34,500 lb
ASB-14ET Left Hand .8750 in .875 in .765 in 3.375 in 2.025 in 2.000 in 7/8-14 34,500 lb
ASB-14ETC Left Hand .8750 in .875 in .765 in 3.375 in 2.025 in 2.000 in 7/8-14 34,500 lb
ASMK-14ET Right Hand .8750 in .875 in .765 in 3.375 in 2.025 in 2.000 in 7/8-14 34,500 lb
ASMK-14ETC Right Hand .8750 in .875 in .765 in 3.375 in 2.025 in 2.000 in 7/8-14 34,500 lb
ASBK-14ET Left Hand .8750 in .875 in .765 in 3.375 in 2.025 in 2.000 in 7/8-14 34,500 lb
ASBK-14ETC Left Hand .8750 in .875 in .765 in 3.375 in 2.025 in 2.000 in 7/8-14 34,500 lb
ASM-16ET Right Hand 1.0000 in 1.375 in 1.015 in 4.125 in 2.775 in 2.343 in 1 1/4-12 80,300 lb
ASM-16ETC Right Hand 1.0000 in 1.375 in 1.015 in 4.125 in 2.775 in 2.343 in 1 1/4-12 80,300 lb
ASB-16ET Left Hand 1.0000 in 1.375 in 1.015 in 4.125 in 2.775 in 2.343 in 1 1/4-12 80,300 lb
  Results 51 - 75 of 80 1 2 3 4 
<