Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ASW-ET & ASG-ET Female Rod Ends SAE Series AS81935/7 (Right Hand) & AS81935/7 (Left Hand)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ASW-ET & ASG-ET Female Rod Ends SAE Series AS81935/7 (Right Hand) & AS81935/7 (Left Hand) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ASW-ET & ASG-ET Female Rod Ends SAE Series AS81935/7 (Right Hand) & AS81935/7 (Left Hand)

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASW-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASWK-3ET.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/7, and are approved for procurement under this specification.




Add To Cart Request Quote
   
  Results 26 - 50 of 80 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASW-6ETC Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 3/8-24 8,550 lb
ASG-6ET Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 3/8-24 8,550 lb
ASG-6ETC Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 3/8-24 8,550 lb
ASWK-6ET Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 3/8-24 8,550 lb
ASWK-6ETC Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 3/8-24 8,550 lb
ASGK-6ET Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 3/8-24 8,550 lb
ASGK-6ETC Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 3/8-24 8,550 lb
ASW-7ET Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 7/16-20 12,000 lb
ASW-7ETC Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 7/16-20 12,000 lb
ASG-7ET Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 7/16-20 12,000 lb
ASG-7ETC Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 7/16-20 12,000 lb
ASWK-7ET Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 7/16-20 12,000 lb
ASWK-7ETC Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 7/16-20 12,000 lb
ASGK-7ET Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 7/16-20 12,000 lb
ASGK-7ETC Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 7/16-20 12,000 lb
ASW-8ET Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 1/2-20 19,500 lb
ASW-8ETC Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 1/2-20 19,500 lb
ASG-8ET Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 1/2-20 19,500 lb
ASG-8ETC Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 1/2-20 19,500 lb
ASWK-8ET Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 1/2-20 19,500 lb
ASWK-8ETC Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 1/2-20 19,500 lb
ASGK-8ET Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 1/2-20 19,500 lb
ASGK-8ETC Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 1/2-20 19,500 lb
ASW-10ET Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 5/8-18 21,900 lb
ASW-10ETC Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 5/8-18 21,900 lb
  Results 26 - 50 of 80 1 2 3 4 
<