Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASW-6ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,550 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASG-6ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,550 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASG-6ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,550 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASWK-6ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,550 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASWK-6ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,550 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASGK-6ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,550 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASGK-6ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.025 in | C - Thread Depth [inch] N/A 1.000 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,550 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASW-7ET | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 12,000 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASW-7ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 12,000 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASG-7ET | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 12,000 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASG-7ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 12,000 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASWK-7ET | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 12,000 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASWK-7ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 12,000 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASGK-7ET | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 12,000 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASGK-7ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 12,000 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASW-8ET | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 19,500 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASW-8ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 19,500 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASG-8ET | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 19,500 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASG-8ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 19,500 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASWK-8ET | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 19,500 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASWK-8ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 19,500 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASGK-8ET | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 19,500 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASGK-8ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 19,500 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASW-10ET | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 21,900 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASW-10ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 21,900 lb |
CAD
N/A |
Add To Cart
Request Quote |