Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
 
- Ball - 440C stainless steel per AMS 5630 - heat treated.
 
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASW-3ETC)
 
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
 
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
 
- Temperature range: -65°F to +325°F.
 
- No load rotational breakaway torque can be varied to meet specific application requirements.
 
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASWK-3ET.
 
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
 
- Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/7, and are approved for procurement under this specification.