Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
                            Part Number | 
                        
                            Thread Type | 
                        
                            B - Ball Bore | 
                        
                            W - Ball Width | 
                        
                            H - Head Width | 
                        
                            A - Base to Center | 
                        
                            D - Head Diameter | 
                        
                            C - Thread Length | 
                        
                            Thread Size | 
                        
                            Ultimate Radial Static Load Capacity | 
                        
                            CAD | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|---|---|
| ATM-3T | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATM-3TC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATB-3T | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATB-3TC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATMK-3T | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATMK-3TC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATBK-3T | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATBK-3TC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATMK-3TB | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATMK-3TBC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATBK-3TB | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATBK-3TBC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATM-4T | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATM-4TC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATB-4T | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATB-4TC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATMK-4T | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATMK-4TC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATBK-4T | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATBK-4TC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATM-5T | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATM-5TC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATB-5T | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATB-5TC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ATMK-5T | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  |