Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ATMK-5TC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATBK-5T | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATBK-5TC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATM-6T | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATM-6TC | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATB-6T | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATB-6TC | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATMK-6T | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATMK-6TC | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATBK-6T | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATBK-6TC | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATM-7T | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATM-7TC | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATB-7T | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATB-7TC | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATMK-7T | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATMK-7TC | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATBK-7T | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATBK-7TC | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATM-8T | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATM-8TC | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATB-8T | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATB-8TC | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATMK-8T | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ATMK-8TC | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |