All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS81935/9 (Right Hand) & AS81935/9 (Left Hand) > View Items  

Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS81935/9 (Right Hand) & AS81935/9 (Left Hand)

Check up to five results to perform an action.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keylsot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/9, and are approved for procurement under this specification.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 80 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATW-6ETC Right Hand .3750 in .406 in .322 in 1.908 in 1.131 in 1.000 in 3/8-24 13,400 lb CAD Icon (for items table)
ATG-6ET Left Hand .3750 in .406 in .322 in 1.908 in 1.131 in 1.000 in 3/8-24 13,400 lb CAD Icon (for items table)
ATG-6ETC Left Hand .3750 in .406 in .322 in 1.908 in 1.131 in 1.000 in 3/8-24 13,400 lb CAD Icon (for items table)
ATWK-6ET Right Hand .3750 in .406 in .322 in 1.908 in 1.131 in 1.000 in 3/8-24 13,400 lb CAD Icon (for items table)
ATWK-6ETC Right Hand .3750 in .406 in .322 in 1.908 in 1.131 in 1.000 in 3/8-24 13,400 lb CAD Icon (for items table)
ATGK-6ET Left Hand .3750 in .406 in .322 in 1.908 in 1.131 in 1.000 in 3/8-24 13,400 lb CAD Icon (for items table)
ATGK-6ETC Left Hand .3750 in .406 in .322 in 1.908 in 1.131 in 1.000 in 3/8-24 13,400 lb CAD Icon (for items table)
ATW-7ET Right Hand .4375 in .437 in .353 in 2.125 in 1.294 in 1.125 in 7/16-20 18,200 lb CAD Icon (for items table)
ATW-7ETC Right Hand .4375 in .437 in .353 in 2.125 in 1.294 in 1.125 in 7/16-20 18,200 lb CAD Icon (for items table)
ATG-7ET Left Hand .4375 in .437 in .353 in 2.125 in 1.294 in 1.125 in 7/16-20 18,200 lb CAD Icon (for items table)
ATG-7ETC Left Hand .4375 in .437 in .353 in 2.125 in 1.294 in 1.125 in 7/16-20 18,200 lb CAD Icon (for items table)
ATWK-7ET Right Hand .4375 in .437 in .353 in 2.125 in 1.294 in 1.125 in 7/16-20 18,200 lb CAD Icon (for items table)
ATWK-7ETC Right Hand .4375 in .437 in .353 in 2.125 in 1.294 in 1.125 in 7/16-20 18,200 lb CAD Icon (for items table)
ATGK-7ET Left Hand .4375 in .437 in .353 in 2.125 in 1.294 in 1.125 in 7/16-20 18,200 lb CAD Icon (for items table)
ATGK-7ETC Left Hand .4375 in .437 in .353 in 2.125 in 1.294 in 1.125 in 7/16-20 18,200 lb CAD Icon (for items table)
ATW-8ET Right Hand .5000 in .500 in .400 in 2.356 in 1.459 in 1.250 in 1/2-20 24,600 lb CAD Icon (for items table)
ATW-8ETC Right Hand .5000 in .500 in .400 in 2.356 in 1.459 in 1.250 in 1/2-20 24,600 lb CAD Icon (for items table)
ATG-8ET Left Hand .5000 in .500 in .400 in 2.356 in 1.459 in 1.250 in 1/2-20 24,600 lb CAD Icon (for items table)
ATG-8ETC Left Hand .5000 in .500 in .400 in 2.356 in 1.459 in 1.250 in 1/2-20 24,600 lb CAD Icon (for items table)
ATWK-8ET Right Hand .5000 in .500 in .400 in 2.356 in 1.459 in 1.250 in 1/2-20 24,600 lb CAD Icon (for items table)
ATWK-8ETC Right Hand .5000 in .500 in .400 in 2.356 in 1.459 in 1.250 in 1/2-20 24,600 lb CAD Icon (for items table)
ATGK-8ET Left Hand .5000 in .500 in .400 in 2.356 in 1.459 in 1.250 in 1/2-20 24,600 lb CAD Icon (for items table)
ATGK-8ETC Left Hand .5000 in .500 in .400 in 2.356 in 1.459 in 1.250 in 1/2-20 24,600 lb CAD Icon (for items table)
ATW-10ET Right Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb CAD Icon (for items table)
ATW-10ETC Right Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb CAD Icon (for items table)
  Results 26 - 50 of 80 1 2 3 4