Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keylsot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/9, and are approved for procurement under this specification.
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

Sort by
N/A Left Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.707 in N/A 1.763 in N/A 1.375 in N/A 5/8-18 N/A 39,500 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.707 in N/A 1.763 in N/A 1.375 in N/A 5/8-18 N/A 39,500 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .7500 in N/A .750 in N/A .603 in N/A 3.193 in N/A 2.140 in N/A 1.625 in N/A 3/4-16 N/A 57,200 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .7500 in N/A .750 in N/A .603 in N/A 3.193 in N/A 2.140 in N/A 1.625 in N/A 3/4-16 N/A 57,200 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .8750 in N/A .875 in N/A .713 in N/A 3.677 in N/A 2.372 in N/A 1.875 in N/A 7/8-14 N/A 77,800 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .8750 in N/A .875 in N/A .713 in N/A 3.677 in N/A 2.372 in N/A 1.875 in N/A 7/8-14 N/A 77,800 lb N/A CAD Icon (for items table)
N/A Left Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A CAD Icon (for items table)
N/A Left Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.707 in N/A 1.763 in N/A 1.375 in N/A 5/8-18 N/A 39,500 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.707 in N/A 1.763 in N/A 1.375 in N/A 5/8-18 N/A 39,500 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .7500 in N/A .750 in N/A .603 in N/A 3.193 in N/A 2.140 in N/A 1.625 in N/A 3/4-16 N/A 57,200 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .7500 in N/A .750 in N/A .603 in N/A 3.193 in N/A 2.140 in N/A 1.625 in N/A 3/4-16 N/A 57,200 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .8750 in N/A .875 in N/A .713 in N/A 3.677 in N/A 2.372 in N/A 1.875 in N/A 7/8-14 N/A 77,800 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .8750 in N/A .875 in N/A .713 in N/A 3.677 in N/A 2.372 in N/A 1.875 in N/A 7/8-14 N/A 77,800 lb N/A CAD Icon (for items table)
N/A Left Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A CAD Icon (for items table)
N/A Left Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
N/A Right Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.707 in N/A 1.763 in N/A 1.375 in N/A 5/8-18 N/A 39,500 lb N/A CAD Icon (for items table)
N/A Right Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.707 in N/A 1.763 in N/A 1.375 in N/A 5/8-18 N/A 39,500 lb N/A CAD Icon (for items table)
N/A Right Hand N/A .7500 in N/A .750 in N/A .603 in N/A 3.193 in N/A 2.140 in N/A 1.625 in N/A 3/4-16 N/A 57,200 lb N/A CAD Icon (for items table)
N/A Right Hand N/A .7500 in N/A .750 in N/A .603 in N/A 3.193 in N/A 2.140 in N/A 1.625 in N/A 3/4-16 N/A 57,200 lb N/A CAD Icon (for items table)
N/A Right Hand N/A .8750 in N/A .875 in N/A .713 in N/A 3.677 in N/A 2.372 in N/A 1.875 in N/A 7/8-14 N/A 77,800 lb N/A CAD Icon (for items table)
N/A Right Hand N/A .8750 in N/A .875 in N/A .713 in N/A 3.677 in N/A 2.372 in N/A 1.875 in N/A 7/8-14 N/A 77,800 lb N/A CAD Icon (for items table)
N/A Right Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A CAD Icon (for items table)
N/A Right Hand N/A 1.0000 in N/A 1.000 in N/A .807 in N/A 4.101 in N/A 2.681 in N/A 2.125 in N/A 1-12 N/A 101,000 lb N/A CAD Icon (for items table)
N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2