Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ATW-T & ATG-T Female Rod Ends SAE Series AS81935/5 (Right Hand) & AS81935/5 (Left Hand)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ATW-T & ATG-T Female Rod Ends SAE Series AS81935/5 (Right Hand) & AS81935/5 (Left Hand) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ATW-T & ATG-T Female Rod Ends SAE Series AS81935/5 (Right Hand) & AS81935/5 (Left Hand)

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 alloy steel per AMS 6415 - heat treated - cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/5, and are approved for procurement under this specification.




Add To Cart Request Quote
   
  Results 51 - 75 of 80 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATG-10T Left Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb
ATG-10TC Left Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb
ATWK-10T Right Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb
ATWK-10TC Right Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb
ATGK-10T Left Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb
ATGK-10TC Left Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb
ATW-12T Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb
ATW-12TC Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb
ATG-12T Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb
ATG-12TC Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb
ATWK-12T Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb
ATWK-12TC Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb
ATGK-12T Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb
ATGK-12TC Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb
ATW-14T Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb
ATW-14TC Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb
ATG-14T Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb
ATG-14TC Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb
ATWK-14T Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb
ATWK-14TC Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb
ATGK-14T Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb
ATGK-14TC Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb
ATW-16T Right Hand 1.0000 in 1.000 in .807 in 4.101 in 2.681 in 2.125 in 1-12 101,000 lb
ATW-16TC Right Hand 1.0000 in 1.000 in .807 in 4.101 in 2.681 in 2.125 in 1-12 101,000 lb
ATG-16T Left Hand 1.0000 in 1.000 in .807 in 4.101 in 2.681 in 2.125 in 1-12 101,000 lb
  Results 51 - 75 of 80 1 2 3 4 
<