All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ATW-T & ATG-T Female Rod Ends SAE Series AS81935/5 (Right Hand) & AS81935/5 (Left Hand) > View Items  

Aurora Bearing ATW-T & ATG-T Female Rod Ends SAE Series AS81935/5 (Right Hand) & AS81935/5 (Left Hand)

Check up to five results to perform an action.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 alloy steel per AMS 6415 - heat treated - cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/5, and are approved for procurement under this specification.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 80 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATG-10T Left Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb CAD Icon (for items table)
ATG-10TC Left Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb CAD Icon (for items table)
ATWK-10T Right Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb CAD Icon (for items table)
ATWK-10TC Right Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb CAD Icon (for items table)
ATGK-10T Left Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb CAD Icon (for items table)
ATGK-10TC Left Hand .6250 in .625 in .510 in 2.707 in 1.763 in 1.375 in 5/8-18 39,500 lb CAD Icon (for items table)
ATW-12T Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb CAD Icon (for items table)
ATW-12TC Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb CAD Icon (for items table)
ATG-12T Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb CAD Icon (for items table)
ATG-12TC Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb CAD Icon (for items table)
ATWK-12T Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb CAD Icon (for items table)
ATWK-12TC Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb CAD Icon (for items table)
ATGK-12T Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb CAD Icon (for items table)
ATGK-12TC Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.625 in 3/4-16 57,200 lb CAD Icon (for items table)
ATW-14T Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb CAD Icon (for items table)
ATW-14TC Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb CAD Icon (for items table)
ATG-14T Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb CAD Icon (for items table)
ATG-14TC Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb CAD Icon (for items table)
ATWK-14T Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb CAD Icon (for items table)
ATWK-14TC Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb CAD Icon (for items table)
ATGK-14T Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb CAD Icon (for items table)
ATGK-14TC Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 1.875 in 7/8-14 77,800 lb CAD Icon (for items table)
ATW-16T Right Hand 1.0000 in 1.000 in .807 in 4.101 in 2.681 in 2.125 in 1-12 101,000 lb CAD Icon (for items table)
ATW-16TC Right Hand 1.0000 in 1.000 in .807 in 4.101 in 2.681 in 2.125 in 1-12 101,000 lb CAD Icon (for items table)
ATG-16T Left Hand 1.0000 in 1.000 in .807 in 4.101 in 2.681 in 2.125 in 1-12 101,000 lb CAD Icon (for items table)
  Results 51 - 75 of 80 1 2 3 4