- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Torsional CouplingsTorsional Couplings
- LF SeriesLF Series
- LF Series Cylindrical Hubs - Rough Stock BoreLF Series Cylindrical Hubs - Rough Stock Bore
- View Items
LF Series Cylindrical Hubs - Rough Stock Bore
LF Series Cylindrical Hubs - Rough Stock Bore
LF Series
- The LF Series coupling is designed with a unique and highly versatile elastomeric element. These can be easily integrated into a variety of coupling configurations to meet several application needs. LF Style elements are available in a variety of materials to match the necessary coupling dampening characteristics for tuning the systems critical speed away from the application operating speed.
The element can be connected axially to a flywheel adapter plate or flanged hub and radially to a cylindrical center hub using the appropriate bolts. Axial bolt styles include either socket head bolts with a special dry adhesive, or S-Style bolts, which are similar to dowel pins (seen picture below). The radial bolts are used to connect the element to the cylindrical hub. This unique design is remarkably simple, highly effective and gives the LF torsional coupling unmatched performance capabilities. The coupling selection should be verified with a Torsional Vibration Analysis (TVA) of the system.
Item Number |
Description |
Rough Stock Bore Size |
Length thru Bore |
Dimension HD |
Nominal Torque |
Max. Bore (Dimensions ID1/ID2) |
CAD |
---|---|---|---|---|---|---|---|
68514424496 | Description N/A LF1 HUB CYL .31 RSB | Rough Stock Bore Size N/A 0.310 in | Length thru Bore N/A 0.940 in24.00 mm | Dimension HD N/A 1.180 in30.00 mm | Nominal Torque N/A 90.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 0.63 in19.00 mm | CAD N/A |
68514424498 | Description N/A LF2 HUB CYL .39 RSB | Rough Stock Bore Size N/A 0.390 in | Length thru Bore N/A 1.100 in28.00 mm | Dimension HD N/A 1.57 in40.00 mm | Nominal Torque N/A 180.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 0.880 in26.00 mm | CAD N/A |
68514424500 | Description N/A LF4 HUB CYL .47 RSB | Rough Stock Bore Size N/A 0.470 in | Length thru Bore N/A 1.180 in30.00 mm | Dimension HD N/A 1.77 in45 mm | Nominal Torque N/A 440.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.000 in30.00 mm | CAD N/A |
68514424502 | Description N/A LF8 HUB CYL .47 RSB | Rough Stock Bore Size N/A 0.470 in | Length thru Bore N/A 1.650 in42.00 mm | Dimension HD N/A 2.360 in60.00 mm | Nominal Torque N/A 885.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in38 mm | CAD N/A |
68514445201 | Description N/A LF12 HUB CYL .50 RSB | Rough Stock Bore Size N/A 1/2 in | Length thru Bore N/A 1.650 in42.00 mm | Dimension HD N/A 2.360 in60.00 mm | Nominal Torque N/A 1240.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in38 mm | CAD N/A |
68514424504 | Description N/A LF16 HUB CYL .59 RSB | Rough Stock Bore Size N/A 0.590 in | Length thru Bore N/A 1.970 in50.00 mm | Dimension HD N/A 2.760 in70.00 mm | Nominal Torque N/A 1770.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in48.00 mm | CAD N/A |
68514445199 | Description N/A LF22 HUB CYL .59 RSB | Rough Stock Bore Size N/A 0.590 in | Length thru Bore N/A 1.970 in50.00 mm | Dimension HD N/A 2.760 in70.00 mm | Nominal Torque N/A 2430.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in48.00 mm | CAD N/A |
68514424506 | Description N/A LF25 HUB CYL .59 RSB | Rough Stock Bore Size N/A 0.590 in | Length thru Bore N/A 2.160 in55.00 mm | Dimension HD N/A 3.350 in85.00 mm | Nominal Torque N/A 2790.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in55 mm | CAD N/A |
68514445197 | Description N/A LF28 HUB CYL .59 RSB | Rough Stock Bore Size N/A 0.590 in | Length thru Bore N/A 2.160 in55.00 mm | Dimension HD N/A 3.350 in85.00 mm | Nominal Torque N/A 3700.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in55 mm | CAD N/A |
68514424508 | Description N/A LF30 HUB CYL .71 RSB | Rough Stock Bore Size N/A 0.710 in | Length thru Bore N/A 2.600 in66.00 mm | Dimension HD N/A 3.94 in100 mm | Nominal Torque N/A 4400.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.440 in65 mm | CAD N/A |
68514424512 | Description N/A LF90 HUB CYL 1.18 RSB | Rough Stock Bore Size N/A 1.180 in | Length thru Bore N/A 3.150 in80.00 mm | Dimension HD N/A 4.920 in125.00 mm | Nominal Torque N/A 9700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.350 in85 mm | CAD N/A |
68514424514 | Description N/A LF140 HUB CYL 1.18 RSB | Rough Stock Bore Size N/A 1.180 in | Length thru Bore N/A 3.150 in80.00 mm | Dimension HD N/A 4.920 in125.00 mm | Nominal Torque N/A 15000.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.350 in85 mm | CAD N/A |
68514424516 | Description N/A LF250 HUB CYL 1.57 RSB | Rough Stock Bore Size N/A 1.570 in | Length thru Bore N/A 3.940 in100.00 mm | Dimension HD N/A 6.300 in160.00 mm | Nominal Torque N/A 26500.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.250 in105.00 mm | CAD N/A |
68514424510 | Description N/A LF50/80 HUB CYL .71 | Rough Stock Bore Size N/A 0.710 in | Length thru Bore N/A 2.600 in66.00 mm | Dimension HD N/A 3.94 in100 mm | Nominal Torque N/A | Max. Bore (Dimensions ID1/ID2) N/A 2.440 in61.98 mm | CAD N/A |