68514438607
Description
N/A LF2-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 0.790 in 28.00 mm
Dimension HD
N/A 1.575 in 40.00 mm
Nominal Torque
N/A 180.00 in·lb 20.00 N·m
Max. Torque
N/A 530.00 in·lb 60.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 1.380 in 38.00 mm
CAD N/A
68514422434
Description
N/A LF1-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 0.870 in 24.00 mm
Dimension HD
N/A 1.181 in 30.00 mm
Nominal Torque
N/A 90.00 in·lb 10.00 N·m
Max. Torque
N/A 200.00 in·lb 25.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 0.880 in 25.00 mm
CAD N/A
68514422487
Description
N/A LF2X-ELE-ZY-W/HDWR
Material
N/A Zytel®
Length thru Bore
N/A 0.940 in 23.88 mm
Dimension HD N/A
Nominal Torque
N/A 265.00 in·lb 30.00 N·m
Max. Torque
N/A 530.00 in·lb 60.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A
CAD N/A
68514438814
Description
N/A LF4-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 0.940 in 30.00 mm
Dimension HD
N/A 1.772 in 45.00 mm
Nominal Torque
N/A 440.00 in·lb 50.00 N·m
Max. Torque
N/A 1100.00 in·lb 125.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 1.750 in 45.00 mm
CAD N/A
68514438629
Description
N/A LF8-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.100 in 42.00 mm
Dimension HD
N/A 2.362 in 60.00 mm
Nominal Torque
N/A 885.00 in·lb 100.00 N·m
Max. Torque
N/A 2480.00 in·lb 280.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 2.000 in 55.00 mm
CAD N/A
68514441373
Description
N/A LF12-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.100 in 42.00 mm
Dimension HD
N/A 2.362 in 60.00 mm
Nominal Torque
N/A 1240.00 in·lb 140 N·m
Max. Torque
N/A 3190.00 in·lb 360.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 2.000 in 55.00 mm
CAD N/A
68514428213
Description
N/A LF8X-ELE-ZY-W/HDWR
Material
N/A Zytel®
Length thru Bore
N/A 1.180 in 29.97 mm
Dimension HD N/A
Nominal Torque
N/A 1060.00 in·lb 120.00 N·m
Max. Torque
N/A 2480.00 in·lb 280.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A
CAD N/A
68514445093
Description
N/A LF16X-ELE-ZY-W/HDWR
Material
N/A Zytel®
Length thru Bore
N/A 1.380 in 35.05 mm
Dimension HD N/A
Nominal Torque
N/A 2120.00 in·lb 240 N·m
Max. Torque
N/A 4960.00 in·lb 560.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A
CAD N/A
68514438826
Description
N/A LF16-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.420 in 50.00 mm
Dimension HD
N/A 2.756 in 70.00 mm
Nominal Torque
N/A 1770.00 in·lb 200.00 N·m
Max. Torque
N/A 4960.00 in·lb 560.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 2.630 in 70.00 mm
CAD N/A
68514438828
Description
N/A LF16-ELE-HTR60A-OS-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.420 in 50.00 mm
Dimension HD
N/A 2.756 in 70.00 mm
Nominal Torque
N/A 1770.00 in·lb 200.00 N·m
Max. Torque
N/A 4960.00 in·lb 560.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 2.630 in 70.00 mm
CAD N/A
68514441377
Description
N/A LF22-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.420 in 55.00 mm
Dimension HD
N/A 3.346 in 85.00 mm
Nominal Torque
N/A 2430.00 in·lb 275.00 N·m
Max. Torque
N/A 6640.00 in·lb 750.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 2.750 in 85.00 mm
CAD N/A
68514438830
Description
N/A LF25-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.570 in 55.00 mm
Dimension HD
N/A 3.346 in 85.00 mm
Nominal Torque
N/A 2790.00 in·lb 315.00 N·m
Max. Torque
N/A 7740.00 in·lb 875.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 2.750 in 85.00 mm
CAD
N/A
68514441381
Description
N/A LF28-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.570 in 66.00 mm
Dimension HD
N/A 3.937 in 100.00 mm
Nominal Torque
N/A 3700.00 in·lb 420.00 N·m
Max. Torque
N/A 10600.00 in·lb 1200.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 3.750 in 100.00 mm
CAD
N/A
68514438838
Description
N/A LF30-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.970 in 66.00 mm
Dimension HD
N/A 3.937 in 100.00 mm
Nominal Torque
N/A 4400.00 in·lb 500.00 N·m
Max. Torque
N/A 12400.00 in·lb 1400.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 3.750 in 100.00 mm
CAD N/A
68514446740
Description
N/A LF30-ELE-HY-W/INSERTS&HDWR
Material
N/A Hytrel®
Length thru Bore
N/A 1.970 in 66.00 mm
Dimension HD
N/A 3.937 in 100.00 mm
Nominal Torque
N/A 4400.00 in·lb 500.00 N·m
Max. Torque
N/A 12400.00 in·lb 1400.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 3.750 in 100.00 mm
CAD N/A
68514422795
Description
N/A LF30X-ELE-ZY-W/HDWR
Material
N/A Zytel®
Length thru Bore
N/A 1.970 in 66.00 mm
Dimension HD
N/A 3.937 in 100.00 mm
Nominal Torque
N/A 4400.00 in·lb 500.00 N·m
Max. Torque
N/A 12400.00 in·lb 1400.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 3.750 in 100.00 mm
CAD N/A
68514422878
Description
N/A LF50-ELE-HY-W/HDWR
Material
N/A Hytrel®
Length thru Bore
N/A 1.990 in 66.00 mm
Dimension HD
N/A 3.937 in 100.00 mm
Nominal Torque
N/A 7100.00 in·lb 800.00 N·m
Max. Torque
N/A 17700.00 in·lb 2000.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 3.750 in 100.00 mm
CAD N/A
68514438845
Description
N/A LF50-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.990 in 66.00 mm
Dimension HD
N/A 3.937 in 100.00 mm
Nominal Torque
N/A 6200.00 in·lb 700.00 N·m
Max. Torque
N/A 18600.00 in·lb 2100.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 3.750 in 100.00 mm
CAD N/A
68514438847
Description
N/A LF50-ELE-HTR60A-OS-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 1.990 in 66.00 mm
Dimension HD
N/A 3.937 in 100.00 mm
Nominal Torque
N/A 6200.00 in·lb 700.00 N·m
Max. Torque
N/A 18600.00 in·lb 2100.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 3.750 in 100.00 mm
CAD N/A
68514445194
Description
N/A LF80-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 2.400 in 66.00 mm
Dimension HD
N/A 3.937 in 100.00 mm
Nominal Torque
N/A 7960.00 in·lb 900.00 N·m
Max. Torque
N/A 18600.00 in·lb 2100.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 3.750 in 100.00 mm
CAD N/A
68514438851
Description
N/A LF90-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 2.440 in 80.00 mm
Dimension HD
N/A 4.921 in 125.00 mm
Nominal Torque
N/A 9700 in·lb 1100 N·m
Max. Torque
N/A 27900.00 in·lb 3150.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 4.250 in 110.00 mm
CAD
N/A
68514438858
Description
N/A LF140-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 2.440 in 80.00 mm
Dimension HD
N/A 4.921 in 125.00 mm
Nominal Torque
N/A 15000.00 in·lb 1700.00 N·m
Max. Torque
N/A 43400.00 in·lb 4900.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 4.250 in 110.00 mm
CAD N/A
68514447108
Description
N/A LF140-ELE-HTR60A-OS-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 2.440 in 80.00 mm
Dimension HD
N/A 4.921 in 125.00 mm
Nominal Torque
N/A 15000.00 in·lb 1700.00 N·m
Max. Torque
N/A 43400.00 in·lb 4900.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 4.250 in 110.00 mm
CAD N/A
68514438866
Description
N/A LF250-ELE-HTR60A-W/HDWR
Material
N/A High Temperature Rubber (HTR)
Length thru Bore
N/A 3.030 in 100.00 mm
Dimension HD
N/A 6.299 in 160.00 mm
Nominal Torque
N/A 26500.00 in·lb 3000.00 N·m
Max. Torque
N/A 77400.00 in·lb 8750.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 5.000 in 130.00 mm
CAD N/A
68514450682
Description
N/A LF250-ELE-HY-W/HDWR
Material
N/A Hytrel®
Length thru Bore
N/A 3.030 in 100.00 mm
Dimension HD
N/A 6.299 in 160.00 mm
Nominal Torque N/A
Max. Torque N/A
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A 5.000 in 130.00 mm
CAD N/A