- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Torsional CouplingsTorsional Couplings
- LF SeriesLF Series
- LF Series Flange Hubs - Rough Stock BoreLF Series Flange Hubs - Rough Stock Bore
- View Items
LF Series Flange Hubs - Rough Stock Bore
LF Series Flange Hubs - Rough Stock Bore
LF Series
- The LF Series coupling is designed with a unique and highly versatile elastomeric element. These can be easily integrated into a variety of coupling configurations to meet several application needs. LF Style elements are available in a variety of materials to match the necessary coupling dampening characteristics for tuning the systems critical speed away from the application operating speed.
The element can be connected axially to a flywheel adapter plate or flanged hub and radially to a cylindrical center hub using the appropriate bolts. Axial bolt styles include either socket head bolts with a special dry adhesive, or S-Style bolts, which are similar to dowel pins (seen picture below). The radial bolts are used to connect the element to the cylindrical hub. This unique design is remarkably simple, highly effective and gives the LF torsional coupling unmatched performance capabilities. The coupling selection should be verified with a Torsional Vibration Analysis (TVA) of the system.
Item Number |
Description |
Rough Stock Bore Size |
Hub Diameter |
Length thru Bore |
Nominal Torque |
Max. Bore (Dimensions ID1/ID2) |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
68514424497 | Description N/A LF1 HUB FLNG.31 RSB | Rough Stock Bore Size N/A 0.310 in | Hub Diameter N/A 1.180 in30.00 mm | Length thru Bore N/A 0.940 in24.00 mm | Nominal Torque N/A 90.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 0.880 in22.35 mm | CAD N/A |
68514424499 | Description N/A LF2 HUB FLNG .47 RSB | Rough Stock Bore Size N/A 0.470 in | Hub Diameter N/A 1.570 in40.00 mm | Length thru Bore N/A 1.100 in28.00 mm | Nominal Torque N/A 180.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.05 mm | CAD N/A |
68514424501 | Description N/A LF4 HUB FLNG .59 RSB | Rough Stock Bore Size N/A 0.590 in | Hub Diameter N/A 1.770 in45.00 mm | Length thru Bore N/A 1.180 in30.00 mm | Nominal Torque N/A 440.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.75 in44.450 mm | CAD N/A |
68514424503 | Description N/A LF8 HUB FLNG .71 RSB | Rough Stock Bore Size N/A 0.710 in | Hub Diameter N/A 2.360 in60.00 mm | Length thru Bore N/A 1.650 in42.00 mm | Nominal Torque N/A 885.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.00 in50.800 mm | CAD N/A |
68514445202 | Description N/A LF12 HUB FLNG .71 RSB | Rough Stock Bore Size N/A 0.710 in | Hub Diameter N/A 2.360 in60.00 mm | Length thru Bore N/A 1.650 in42.00 mm | Nominal Torque N/A 1240.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.00 in50.800 mm | CAD N/A |
68514424505 | Description N/A LF16 HUB FLNG.71 RSB | Rough Stock Bore Size N/A 0.710 in | Hub Diameter N/A 2.760 in70.00 mm | Length thru Bore N/A 1.970 in50.00 mm | Nominal Torque N/A 1770.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.630 in66.802 mm | CAD N/A |
68514445200 | Description N/A LF22 HUB FLNG .71 RSB | Rough Stock Bore Size N/A 0.710 in | Hub Diameter N/A 2.760 in70.00 mm | Length thru Bore N/A 1.970 in50.00 mm | Nominal Torque N/A 2430.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.630 in66.802 mm | CAD N/A |
68514424507 | Description N/A LF25 HUB FLNG .79 RSB | Rough Stock Bore Size N/A 0.790 in | Hub Diameter N/A 3.350 in85.00 mm | Length thru Bore N/A 2.160 in55.00 mm | Nominal Torque N/A 2790.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.750 in69.85 mm |
CAD
N/A ![]() |
68514445198 | Description N/A LF28 HUB FLNG .79 RSB | Rough Stock Bore Size N/A 0.790 in | Hub Diameter N/A 3.350 in85.00 mm | Length thru Bore N/A 2.160 in55.00 mm | Nominal Torque N/A 3700.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.750 in69.85 mm |
CAD
N/A ![]() |
68514424509 | Description N/A LF30 HUB FLNG .98 RSB | Rough Stock Bore Size N/A 0.980 in | Hub Diameter N/A 3.940 in100.00 mm | Length thru Bore N/A 2.600 in66.00 mm | Nominal Torque N/A 4400.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.750 in95.25 mm | CAD N/A |
68514424511 | Description N/A LF50/80 HUB FLNG .98 RSB | Rough Stock Bore Size N/A 0.980 in | Hub Diameter N/A 3.940 in100.00 mm | Length thru Bore N/A 2.600 in66.00 mm | Nominal Torque N/A | Max. Bore (Dimensions ID1/ID2) N/A 3.750 in95.25 mm | CAD N/A |
68514424513 | Description N/A LF90 HUB FLNG 1.18 RSB | Rough Stock Bore Size N/A 1.180 in | Hub Diameter N/A 4.920 in125.00 mm | Length thru Bore N/A 3.150 in80.00 mm | Nominal Torque N/A 9700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.250 in107.95 mm |
CAD
N/A ![]() |
68514424515 | Description N/A LF140 HUB FLNG 1.18 RSB | Rough Stock Bore Size N/A 1.180 in | Hub Diameter N/A 4.920 in125.00 mm | Length thru Bore N/A 3.150 in80.00 mm | Nominal Torque N/A 15000.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.250 in107.95 mm | CAD N/A |
68514424517 | Description N/A LF250 HUB FLNG 1.57 RSB | Rough Stock Bore Size N/A 1.570 in | Hub Diameter N/A 6.300 in160.00 mm | Length thru Bore N/A 3.940 in100.00 mm | Nominal Torque N/A 26500.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 5.000 in127.00 mm | CAD N/A |