- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Motion Control CouplingsMotion Control Couplings
- Beam Style Couplings (ASB, ES/EC, & ADB Series)Beam Style Couplings (ASB, ES/EC, & ADB Series)
- ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric BoresASB Series - Aluminum Single Beam Clamp Style Couplings - Metric Bores
- View Items
ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric Bores
DOWNLOADS
ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric Bores
Beam Style Couplings (ASB, ES/EC, & ADB Series)
-
The ASB (Aluminum Single Beam) Series offers additional outside diameter and overall length
dimensions to the EC Series of Beam couplings. These options are extremely helpful in
applications where the space available for a coupling is limited.
The ASB series also offers slightly larger bore capacities than their equivalent size in the EC Series. The 5 sizes of the ASB Series along with the 3 clamping sizes in the EC Series give designers more options for applications with limited coupling space.
Clear
Filter
Bore A (in)
Bore A (mm)
Bore B (in)
Bore B (mm)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Item Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514477055 | Description N/A ASB6 BEAM CPLG 10MM X 10MM | Bore A N/A 0.394 in10.00 mm | Bore B N/A 0.394 in10.00 mm | Coupling Size N/A ASB6 | Overall Length N/A 1.752 in44.50 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.252 in31.80 mm | Nominal Torque N/A 15.00 in·lb |
68514477052 | Description N/A ASB5 BEAM CPLG 8MM X 8MM | Bore A N/A 0.315 in8.00 mm | Bore B N/A 0.315 in8.00 mm | Coupling Size N/A ASB5 | Overall Length N/A 1.252 in31.80 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.000 in25.40 mm | Nominal Torque N/A 10.00 in·lb |
68514477049 | Description N/A ASB4 BEAM CPLG 6MM X 6MM | Bore A N/A 0.236 in6.00 mm | Bore B N/A 0.236 in6.00 mm | Coupling Size N/A ASB4 | Overall Length N/A 0.902 in22.90 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.752 in19.10 mm | Nominal Torque N/A 5.00 in·lb |
68514477046 | Description N/A ASB3.5 BEAM CPLG 4MM X 4MM | Bore A N/A 0.157 in4.00 mm | Bore B N/A 0.157 in4.00 mm | Coupling Size N/A ASB3.5 | Overall Length N/A 0.799 in20.30 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.626 in15.90 mm | Nominal Torque N/A 3.40 in·lb |
68514477043 | Description N/A ASB3 BEAM CPLG 3MM X 3MM | Bore A N/A 0.118 in3.00 mm | Bore B N/A 0.118 in3.00 mm | Coupling Size N/A ASB3 | Overall Length N/A 0.752 in19.10 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.500 in12.70 mm | Nominal Torque N/A 2.00 in·lb |