3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
-
The ASB (Aluminum Single Beam) Series offers additional outside diameter and overall length
dimensions to the EC Series of Beam couplings. These options are extremely helpful in
applications where the space available for a coupling is limited.
The ASB series also offers slightly larger bore capacities than their equivalent size in the EC Series. The 5 sizes of the ASB Series along with the 3 clamping sizes in the EC Series give designers more options for applications with limited coupling space.
Clear
Filter
Bore A (in)
Bore A (mm)
Bore B (in)
Bore B (mm)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514477043 | N/A ASB3 BEAM CPLG 3MM X 3MM | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A ASB3 | N/A 0.752 in19.10 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 2.00 in·lb |
68514477046 | N/A ASB3.5 BEAM CPLG 4MM X 4MM | N/A 0.157 in4.00 mm | N/A 0.157 in4.00 mm | N/A ASB3.5 | N/A 0.799 in20.30 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 3.40 in·lb |
68514477049 | N/A ASB4 BEAM CPLG 6MM X 6MM | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A ASB4 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 5.00 in·lb |
68514477052 | N/A ASB5 BEAM CPLG 8MM X 8MM | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | N/A ASB5 | N/A 1.252 in31.80 mm | N/A No Keyway | N/A 1.000 in25.40 mm | N/A 10.00 in·lb |
68514477055 | N/A ASB6 BEAM CPLG 10MM X 10MM | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A ASB6 | N/A 1.752 in44.50 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 15.00 in·lb |