Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Beam Style Couplings (ASB, ES/EC, & ADB Series) > ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    The ADB (Aluminum Double Beam) Series coupling enhances the beam coupling options available from Lovejoy Inc. The longer overall length allows the ADB series to span longer BSE (between shaft end) measurements.

    The aluminum material used in its construction keeps the coupling’s weight low. The ADB design offers two flex points allowing for greater angular misalignment, up to 7°. This design also allows for up to .024 inches of parallel misalignment. The torque capacity ADB series is more than double the range of the single beam designs, with the largest size having a torque capacity of 88 in-lbs.






 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 26 - 29 of 29 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514476855 ADB7-BEAM CP-1/2X3/4 0.500 in 0.750 in ADB7 2.626 in
66.70
mm
No Keyway 1.500 in
38.10
mm
88.00 in·lb
68514476856 ADB7-BEAM CP-5/8X5/8 0.625 in 0.625 in ADB7 2.626 in
66.70
mm
No Keyway 1.500 in
38.10
mm
88.00 in·lb
68514476857 ADB7-BEAM CP-5/8X3/4 0.625 in 0.750 in ADB7 2.626 in
66.70
mm
No Keyway 1.500 in
38.10
mm
88.00 in·lb
68514476858 ADB7-BEAM CP-3/4X3/4 0.750 in 0.750 in ADB7 2.626 in
66.70
mm
No Keyway 1.500 in
38.10
mm
88.00 in·lb
  Results 26 - 29 of 29 1 2 
<