Batch CAD Cart (0)
  • Cart is empty
    The ADB (Aluminum Double Beam) Series coupling enhances the beam coupling options available from Lovejoy Inc. The longer overall length allows the ADB series to span longer BSE (between shaft end) measurements.

    The aluminum material used in its construction keeps the coupling’s weight low. The ADB design offers two flex points allowing for greater angular misalignment, up to 7°. This design also allows for up to .024 inches of parallel misalignment. The torque capacity ADB series is more than double the range of the single beam designs, with the largest size having a torque capacity of 88 in-lbs.
26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

Sort by
N/A ADB7 BEAM CPLG 3/8X3/4 N/A 0.375 in N/A 0.750 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
N/A ADB7 BEAM CPLG 3/8X5/8 N/A 0.375 in N/A 0.625 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
N/A ADB7 BEAM CPLG 5/8X3/4 N/A 0.625 in N/A 0.750 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
N/A ADB7 BEAM CPLG 5/8X5/8 N/A 0.625 in N/A 0.625 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2