3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
    The ASB (Aluminum Single Beam) Series offers additional outside diameter and overall length dimensions to the EC Series of Beam couplings. These options are extremely helpful in applications where the space available for a coupling is limited.

    The ASB series also offers slightly larger bore capacities than their equivalent size in the EC Series. The 5 sizes of the ASB Series along with the 3 clamping sizes in the EC Series give designers more options for applications with limited coupling space.
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

Sort by
68514477041 N/A ASB3 BEAM CPLG 1/8X1/8 N/A 0.125 in N/A 0.125 in N/A ASB3 N/A 0.752 in19.10 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 2.00 in·lb
68514477042 N/A ASB3 BEAM CPLG 3/16X3/16 N/A 0.188 in N/A 0.188 in N/A ASB3 N/A 0.752 in19.10 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 2.00 in·lb
68514477044 N/A ASB3.5 BEAM CPLG 1/4X1/4 N/A 0.250 in N/A 0.250 in N/A ASB3.5 N/A 0.799 in20.30 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 3.40 in·lb
68514477045 N/A ASB3.5 BEAM CPLG 3/16X1/4 N/A 0.188 in N/A 0.250 in N/A ASB3.5 N/A 0.799 in20.30 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 3.40 in·lb
68514477047 N/A ASB4 BEAM CPLG 5/16X5/16 N/A 0.313 in N/A 0.313 in N/A ASB4 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 5.00 in·lb
68514477048 N/A ASB4 BEAM CPLG 1/4X5/16 N/A 0.250 in N/A 0.313 in N/A ASB4 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 5.00 in·lb
68514477050 N/A ASB5 BEAM CPLG 3/8X3/8 N/A 0.375 in N/A 0.375 in N/A ASB5 N/A 1.252 in31.80 mm N/A No Keyway N/A 1.000 in25.40 mm N/A 10.00 in·lb
68514477051 N/A ASB5 BEAM CPLG 1/4X3/8 N/A 0.250 in N/A 0.375 in N/A ASB5 N/A 1.252 in31.80 mm N/A No Keyway N/A 1.000 in25.40 mm N/A 10.00 in·lb
68514477053 N/A ASB6 BEAM CPLG 3/8X1/2 N/A 0.375 in N/A 0.500 in N/A ASB6 N/A 1.752 in44.50 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 15.00 in·lb
68514477054 N/A ASB6 BEAM CPLG 1/2X1/2 N/A 0.500 in N/A 0.500 in N/A ASB6 N/A 1.752 in44.50 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 15.00 in·lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1