Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension H1 |
Dimension d1 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TTU-TRB-1 3/4 | Shaft Size N/A 1.7500 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 3/4-ECC | Shaft Size N/A 1.7500 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 3/4-ECO/ECC | Shaft Size N/A 1.7500 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 3/4-ECO/ECO | Shaft Size N/A 1.7500 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 3/4-ECO | Shaft Size N/A 1.7500 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 3/4-SLA | Shaft Size N/A 1.7500 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 3/4-SLJ | Shaft Size N/A 1.7500 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-45MM | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-45MM-ECC | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-45MM-ECO/ECC | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-45MM-ECO/ECO | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-45MM-ECO | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-45MM-SLA | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-45MM-SLJ | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 7/8 | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 7/8-ECC | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 7/8-ECO/ECC | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 7/8-ECO/ECO | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 7/8-ECO | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 7/8-SLA | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 7/8-SLJ | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 15/16 | Shaft Size N/A 1.9375 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 15/16-ECC | Shaft Size N/A 1.9375 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 15/16-ECO/ECC | Shaft Size N/A 1.9375 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 15/16-ECO/ECO | Shaft Size N/A 1.9375 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |