Part Number |
Dimension T NOMINAL |
T (TRAVEL) |
Dimension B |
Dimension C |
Dimension J |
CAD |
---|---|---|---|---|---|---|
QMTPF12-115 | Dimension T NOMINAL N/A 12 | T (TRAVEL) N/A 14-1/2 in | Dimension B N/A 28-1/2 in | Dimension C N/A 3.5 in | Dimension J N/A 8-1/2 in | CAD N/A |
QMTPF12-203 | Dimension T NOMINAL N/A 12 | T (TRAVEL) N/A 15 in | Dimension B N/A 29-1/2 in | Dimension C N/A 3.5 in | Dimension J N/A 9-1/8 in | CAD N/A |
QMTPF12-203/207E | Dimension T NOMINAL N/A 12 | T (TRAVEL) N/A 14-1/2 in | Dimension B N/A 30-1/2 in | Dimension C N/A 4 in | Dimension J N/A 10-1/8 in | CAD N/A |
QMTPF12-207/215 | Dimension T NOMINAL N/A 12 | T (TRAVEL) N/A 15-1/2 in | Dimension B N/A 32-1/2 in | Dimension C N/A 4-1/2 in | Dimension J N/A 11-1/16 in | CAD N/A |
QMTPF18-115 | Dimension T NOMINAL N/A 18 | T (TRAVEL) N/A 20-1/2 in | Dimension B N/A 34-1/2 in | Dimension C N/A 3.5 in | Dimension J N/A 8-1/2 in | CAD N/A |
QMTPF12-307 | Dimension T NOMINAL N/A 12 | T (TRAVEL) N/A 15 in | Dimension B N/A 34-1/2 in | Dimension C N/A 4-1/2 in | Dimension J N/A 12-1/2 in | CAD N/A |
QMTPF18-203 | Dimension T NOMINAL N/A 18 | T (TRAVEL) N/A 21 in | Dimension B N/A 35-1/2 in | Dimension C N/A 3.5 in | Dimension J N/A 9-1/8 in | CAD N/A |
QMTPF18-203/207E | Dimension T NOMINAL N/A 18 | T (TRAVEL) N/A 20-1/2 in | Dimension B N/A 36-1/2 in | Dimension C N/A 4 in | Dimension J N/A 10-1/8 in | CAD N/A |
QMTPF18-207/215 | Dimension T NOMINAL N/A 18 | T (TRAVEL) N/A 21-1/2 in | Dimension B N/A 38-1/2 in | Dimension C N/A 4-1/2 in | Dimension J N/A 11-1/16 in | CAD N/A |
QMTPF12-315 | Dimension T NOMINAL N/A 12 | T (TRAVEL) N/A 16-1/2 in | Dimension B N/A 38-1/2 in | Dimension C N/A 5.5 in | Dimension J N/A 14-1/2 in | CAD N/A |
QMTPF18-307 | Dimension T NOMINAL N/A 18 | T (TRAVEL) N/A 21 in | Dimension B N/A 40-1/2 in | Dimension C N/A 4-1/2 in | Dimension J N/A 12-1/2 in | CAD N/A |
QMTPF24-115 | Dimension T NOMINAL N/A 24 | T (TRAVEL) N/A 26-1/2 in | Dimension B N/A 40-1/2 in | Dimension C N/A 3.5 in | Dimension J N/A 8-1/2 in | CAD N/A |
QMTPF24-203 | Dimension T NOMINAL N/A 24 | T (TRAVEL) N/A 27 in | Dimension B N/A 41-1/2 in | Dimension C N/A 3.5 in | Dimension J N/A 9-1/8 in | CAD N/A |
QMTPF24-203/207E | Dimension T NOMINAL N/A 24 | T (TRAVEL) N/A 26-1/2 in | Dimension B N/A 42-1/2 in | Dimension C N/A 4 in | Dimension J N/A 10-1/8 in | CAD N/A |
QMTPF24-207/215 | Dimension T NOMINAL N/A 24 | T (TRAVEL) N/A 27-1/2 in | Dimension B N/A 44.5 in | Dimension C N/A 4-1/2 in | Dimension J N/A 11-1/16 in | CAD N/A |
QMTPF18-315 | Dimension T NOMINAL N/A 18 | T (TRAVEL) N/A 22-1/2 in | Dimension B N/A 44.5 in | Dimension C N/A 5.5 in | Dimension J N/A 14-1/2 in | CAD N/A |
QMTPF24-307 | Dimension T NOMINAL N/A 24 | T (TRAVEL) N/A 27 in | Dimension B N/A 46-1/2 in | Dimension C N/A 4-1/2 in | Dimension J N/A 12-1/2 in | CAD N/A |
QMTPF24-315 | Dimension T NOMINAL N/A 24 | T (TRAVEL) N/A 28-1/2 in | Dimension B N/A 50.5 in | Dimension C N/A 5.5 in | Dimension J N/A 14-1/2 in | CAD N/A |