Part Number |
Type |
Cover Diameter A |
B |
Cover Length C1 |
Cover Length C2 |
Number of Bolts |
CAD |
---|---|---|---|---|---|---|---|
EUDR-4 15/16 | Type N/A Open | Cover Diameter A N/A 10.35 in | B N/A 9.7 in | Cover Length C1 N/A 1.544 in | Cover Length C2 N/A 1.644 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-4 7/16 | Type N/A Open | Cover Diameter A N/A 8.25 in | B N/A 7.7 in | Cover Length C1 N/A 1.638 in | Cover Length C2 N/A 1.738 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-40MM | Type N/A Open | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-45MM | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-5 | Type N/A Open | Cover Diameter A N/A 10.35 in | B N/A 9.7 in | Cover Length C1 N/A 1.544 in | Cover Length C2 N/A 1.644 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-5 1/2 | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-5 15/16 | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-5 7/16 | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-50MM | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-55MM | Type N/A Open | Cover Diameter A N/A 4.7 in | B N/A 4.352 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-6 | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-6 1/2 | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-6 15/16 | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-6 7/16 | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-60MM | Type N/A Open | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-65MM | Type N/A Open | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-7 | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 | CAD N/A |
EUDR-70MM | Type N/A Open | Cover Diameter A N/A 5.65 in | B N/A 5.224 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-75MM | Type N/A Open | Cover Diameter A N/A 5.65 in | B N/A 5.224 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-80MM | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-85MM | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-90MM | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |