Batch CAD Cart (0)
  • Cart is empty
Type E Tapered Roller Bearing Urethane End Covers to be used with Type E Tapered Roller Bearing Mounted Bearings to create a secondary sealing system. Please download and view the Type E Secondary Sealing System End Cover Dimensions document to review end cover nomenclature, dimensions, and to match with the correct shaft size.
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Type

Part Number

Type

Cover Diameter A

B

Cover Length C1

Cover Length C2

Number of Bolts

CAD

N/A Open N/A 8.25 in N/A 7.7 in N/A 1.638 in N/A 1.738 in N/A 6 N/A CAD
N/A Open N/A 8.25 in N/A 7.7 in N/A 1.638 in N/A 1.738 in N/A 6 N/A CAD
N/A Open N/A 10.35 in N/A 9.7 in N/A 1.544 in N/A 1.644 in N/A 6 N/A CAD
N/A Closed N/A 10.35 in N/A 9.7 in N/A 1.544 in N/A N/A 6 N/A CAD
N/A Open N/A 10.35 in N/A 9.7 in N/A 1.544 in N/A 1.644 in N/A 6 N/A CAD
N/A Open N/A 10.35 in N/A 9.7 in N/A 1.544 in N/A 1.644 in N/A 6 N/A CAD
N/A Open N/A 11.425 in N/A 11.488 in N/A 1.55 in N/A 1.75 in N/A 6 N/A CAD
N/A Open N/A 11.425 in N/A 11.488 in N/A 1.55 in N/A 1.75 in N/A 6 N/A CAD
N/A Open N/A 11.425 in N/A 11.488 in N/A 1.55 in N/A 1.75 in N/A 6 N/A CAD
N/A Open N/A 11.425 in N/A 11.488 in N/A 1.55 in N/A 1.75 in N/A 6 N/A CAD
N/A Open N/A 11.425 in N/A 11.488 in N/A 1.55 in N/A 1.75 in N/A 6 N/A CAD
N/A Open N/A 11.425 in N/A 11.488 in N/A 1.55 in N/A 1.75 in N/A 6 N/A CAD
N/A Open N/A 11.425 in N/A 11.488 in N/A 1.55 in N/A 1.75 in N/A 6 N/A CAD
N/A Closed N/A 11.425 in N/A 11.488 in N/A 1.55 in N/A N/A 6 N/A CAD
N/A Open N/A 13.425 in N/A 13.488 in N/A 1.863 in N/A 2.063 in N/A 6 N/A CAD
N/A Open N/A 13.425 in N/A 13.488 in N/A 1.863 in N/A 2.063 in N/A 6 N/A CAD
N/A Open N/A 13.425 in N/A 13.488 in N/A 1.863 in N/A 2.063 in N/A 6 N/A CAD
N/A Open N/A 13.425 in N/A 13.488 in N/A 1.863 in N/A 2.063 in N/A 6 N/A CAD
N/A Open N/A 13.425 in N/A 13.488 in N/A 1.863 in N/A 2.063 in N/A 6 N/A CAD
N/A Open N/A 13.425 in N/A 13.488 in N/A 1.863 in N/A 2.063 in N/A 6 N/A CAD
N/A Open N/A 13.425 in N/A 13.488 in N/A 1.863 in N/A 2.063 in N/A 6 N/A CAD
N/A Closed N/A 13.425 in N/A 13.488 in N/A 1.863 in N/A N/A 6 N/A CAD
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 3