All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Type E Mounted Tapered Roller Bearings > Type E Flange: Piloted Bearing > View Items  

Type E Flange: Piloted Bearing

Check up to five results to perform an action.


Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 221 of 221 « 6 7 8 9 

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-PF-TRB-4 1/2-SLJ 4 1/2 in Imperial 13-1/2 in 4-5/8 in 5.875 in 33000 lbf 1360 rpm Solid Lube - Food Grade E-Coat CAD Icon (for items table)
E-PF-TRB-115MM 115 mm Metric 13-1/2 in 4-5/8 in 5.875 in 33000 lbf 1360 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-115MM-ECC 115 mm Metric 13-1/2 in 4-5/8 in 5.875 in 33000 lbf 1360 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-115MM-ECO 115 mm Metric 13-1/2 in 4-5/8 in 5.875 in 33000 lbf 1360 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-115MM-SLA 115 mm Metric 13-1/2 in 4-5/8 in 5.875 in 33000 lbf 1360 rpm Solid Lube - Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-115MM-SLJ 115 mm Metric 13-1/2 in 4-5/8 in 5.875 in 33000 lbf 1360 rpm Solid Lube - Food Grade E-Coat CAD Icon (for items table)
E-PF-TRB-125MM 125 mm Metric 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-125MM-ECC 125 mm Metric 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-125MM-ECO 125 mm Metric 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-125MM-SLA 125 mm Metric 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Solid Lube - Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-125MM-SLJ 125 mm Metric 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Solid Lube - Food Grade E-Coat CAD Icon (for items table)
E-PF-TRB-4 15/16 4 15/16 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-4 15/16-ECC 4 15/16 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-4 15/16-ECO 4 15/16 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-4 15/16-SLA 4 15/16 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Solid Lube - Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-4 15/16-SLJ 4 15/16 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Solid Lube - Food Grade E-Coat CAD Icon (for items table)
E-PF-TRB-5 5 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-5-ECC 5 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-5-ECO 5 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-5-SLA 5 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Solid Lube - Industrial E-Coat CAD Icon (for items table)
E-PF-TRB-5-SLJ 5 in Imperial 14-3/4 in 5-1/16 in 6.375 in 45500 lbf 1200 rpm Solid Lube - Food Grade E-Coat CAD Icon (for items table)
  Results 201 - 221 of 221 « 6 7 8 9