Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| UCF218-56 | Bearing Number N/A UC218-56 | Shaft Size d N/A 3 1/2 in | Static Load Rating N/A 71500 N16074 lbf | Dynamic Load Rating N/A 96100 N21604 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCF218 | Bearing Number N/A UC218 | Shaft Size d N/A 90 mm | Static Load Rating N/A 71500 N16074 lbf | Dynamic Load Rating N/A 96100 N21604 lbf |
CAD
N/A
|
Add To Cart
Request Quote |