UCP 200 Pillow Block Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Pillow Block Mounted Bearings (UCP 200, UCP 300, UELP 200, UKP 200)
>
UCP 200 Pillow Block Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
UCP 200 Pillow Block Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
● UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
● Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 52
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Bearing Number
Shaft Size d
Total Width
Static Load Rating
Dynamic Load Rating
CAD
UCP201
UC201
12
mm
38
mm
1.496
in
6650
N
1495
lbf
12800
N
2878
lbf
UCP201-8
UC201-8
1/2
in
38
mm
1.496
in
6650
N
1495
lbf
12800
N
2878
lbf
UCP202
UC202
15
mm
38
mm
1.496
in
6650
N
1495
lbf
12800
N
2878
lbf
UCP202-10
UC202-10
5/8
in
38
mm
1.496
in
6650
N
1495
lbf
12800
N
2878
lbf
UCP203
UC203
17
mm
38
mm
1.496
in
6650
N
1495
lbf
12800
N
2878
lbf
UCP204-12
UC204-12
3/4
in
38
mm
1.496
in
6650
N
1495
lbf
12800
N
2878
lbf
UCP204
UC204
20
mm
38
mm
1.496
in
6650
N
1495
lbf
12800
N
2878
lbf
UCP205-14
UC205-14
7/8
in
38
mm
1.496
in
7850
N
1765
lbf
14000
N
3147
lbf
UCP205-15
UC205-15
15/16
in
38
mm
1.496
in
7850
N
1765
lbf
14000
N
3147
lbf
UCP205
UC205
25
mm
38
mm
1.496
in
7850
N
1765
lbf
14000
N
3147
lbf
UCP205-16
UC205-16
1
in
38
mm
1.496
in
7850
N
1765
lbf
14000
N
3147
lbf
UCP206-18
UC206-18
1 1/8
in
48
mm
1.890
in
11300
N
2540
lbf
19500
N
4385
lbf
UCP206
UC206
30
mm
48
mm
1.890
in
11300
N
2540
lbf
19500
N
4385
lbf
UCP206-19
UC206-19
1 3/16
in
48
mm
1.890
in
11300
N
2540
lbf
19500
N
4385
lbf
UCP207-20
UC207-20
1 1/4
in
48
mm
1.890
in
15400
N
3462
lbf
25700
N
5778
lbf
UCP206-20
UC206-20
1 1/4
in
48
mm
1.890
in
11300
N
2540
lbf
19500
N
4385
lbf
UCP207-21
UC207-21
1 5/16
in
48
mm
1.890
in
15400
N
3462
lbf
25700
N
5778
lbf
UCP207-22
UC207-22
1 3/8
in
48
mm
1.890
in
15400
N
3462
lbf
25700
N
5778
lbf
UCP207
UC207
35
mm
48
mm
1.890
in
15400
N
3462
lbf
25700
N
5778
lbf
UCP207-23
UC207-23
1 7/16
in
48
mm
1.890
in
15400
N
3462
lbf
25700
N
5778
lbf
UCP208-24
UC208-24
1 1/2
in
54
mm
2.126
in
17800
N
4002
lbf
29100
N
6542
lbf
UCP208-25
UC208-25
1 9/16
in
54
mm
2.126
in
17800
N
4002
lbf
29100
N
6542
lbf
UCP208
UC208
40
mm
54
mm
2.126
in
17800
N
4002
lbf
29100
N
6542
lbf
UCP209-26
UC209-26
1 5/8
in
54
mm
2.126
in
21300
N
4788
lbf
34100
N
7666
lbf
UCP209-27
UC209-27
1 11/16
in
54
mm
2.126
in
21300
N
4788
lbf
34100
N
7666
lbf
Results 1 - 25 of 52
1
2
3
<