Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    UCP 200 Pillow Block Mounted Bearings - Set Screw Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Pillow Block Mounted Bearings (UCP 200, UCP 300, UELP 200, UKP 200) > UCP 200 Pillow Block Mounted Bearings - Set Screw Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

UCP 200 Pillow Block Mounted Bearings - Set Screw Locking

For CAD models and more information, click Directly on the part number below.



●   UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.




Add To Cart Request Quote
   
  Results 26 - 50 of 52 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UCP209-28 UC209-28 1 3/4 in 54 mm
2.126
in
21300 N
4788
lbf
34100 N
7666
lbf
UCP209 UC209 45 mm 54 mm
2.126
in
21300 N
4788
lbf
34100 N
7666
lbf
UCP210-30 UC210-30 1 7/8 in 60 mm
2.362
in
23300 N
5238
lbf
35100 N
7891
lbf
UCP210-31 UC210-31 1 15/16 in 60 mm
2.362
in
23300 N
5238
lbf
35100 N
7891
lbf
UCP210 UC210 50 mm 60 mm
2.362
in
23300 N
5238
lbf
35100 N
7891
lbf
UCP211-32 UC211-32 2 in 60 mm
2.362
in
29400 N
6609
lbf
43400 N
9757
lbf
UCP210-32 UC210-32 2 in 60 mm
2.362
in
23300 N
5238
lbf
35100 N
7891
lbf
UCP211-34 UC211-34 2 1/8 in 60 mm
2.362
in
29400 N
6609
lbf
43400 N
9757
lbf
UCP211 UC211 55 mm 60 mm
2.362
in
29400 N
6609
lbf
43400 N
9757
lbf
UCP211-35 UC211-35 2 3/16 in 60 mm
2.362
in
29400 N
6609
lbf
43400 N
9757
lbf
UCP212-36 UC212-36 2 1/4 in 70 mm
2.756
in
36200 N
8138
lbf
52400 N
11780
lbf
UCP212 UC212 60 mm 70 mm
2.756
in
36200 N
8138
lbf
52400 N
11780
lbf
UCP212-38 UC212-38 2 3/8 in 70 mm
2.756
in
36200 N
8138
lbf
52400 N
11780
lbf
UCP212-39 UC212-39 2 7/16 in 70 mm
2.756
in
36200 N
8138
lbf
52400 N
11780
lbf
UCP213-40 UC213-40 2 1/2 in 70 mm
2.756
in
40100 N
9015
lbf
57200 N
12859
lbf
UCP213 UC213 65 mm 70 mm
2.756
in
40100 N
9015
lbf
57200 N
12859
lbf
UCP214-44 UC214-44 2 3/4 in 72 mm
2.835
in
44100 N
9914
lbf
62200 N
13983
lbf
UCP214 UC214 70 mm 72 mm
2.835
in
44100 N
9914
lbf
62200 N
13983
lbf
UCP215-47 UC215-47 2 15/16 in 74 mm
2.913
in
48300 N
10858
lbf
67400 N
15152
lbf
UCP215 UC215 75 mm 74 mm
2.913
in
48300 N
10858
lbf
67400 N
15152
lbf
UCP215-48 UC215-48 3 in 74 mm
2.913
in
48300 N
10858
lbf
67400 N
15152
lbf
UCP216-50 UC216-50 3.1250 in 78 mm
3.071
in
53000 N
11915
lbf
72700 N
16344
lbf
UCP216 UC216 80 mm 78 mm
3.071
in
53000 N
11915
lbf
72700 N
16344
lbf
UCP217-52 UC217-52 3 1/4 in 83 mm
3.268
in
61900 N
13916
lbf
84000 N
18884
lbf
UCP217 UC217 85 mm 83 mm
3.268
in
61900 N
13916
lbf
84000 N
18884
lbf
  Results 26 - 50 of 52 1 2 3 
<