Batch CAD Cart (0)
  • Cart is empty

●   UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Foot Height H1 (mm)

Total Height H2 (mm)

Total Height H2 (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Bearing Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A UC217-52 N/A 3 1/4 in N/A 83 mm3.268 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD
N/A UC218-56 N/A 3 1/2 in N/A 88 mm3.465 in N/A 71500 N16074 lbf N/A 96100 N21604 lbf N/A CAD
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3