3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

●   UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCP series housed units feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Total Width (mm)

Total Width (in)

Foot Height H1 (mm)

Total Height H2 (mm)

Total Height H2 (in)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bearing Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Weight

CAD

Sort by
UCP201 N/A UC201 N/A 12 mm N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.30 lb0.6 Kg N/A CAD
UCP201-8 N/A UC201-8 N/A 1/2 in N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.30 lb0.6 Kg N/A CAD
UCP202 N/A UC202 N/A 15 mm N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.30 lb0.6 Kg N/A CAD
UCP202-10 N/A UC202-10 N/A 5/8 in N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.30 lb0.6 Kg N/A CAD
UCP203 N/A UC203 N/A 17 mm N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.30 lb0.6 Kg N/A CAD
UCP204-12 N/A UC204-12 N/A 3/4 in N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.5 lb0.70 Kg N/A CAD
UCP204 N/A UC204 N/A 20 mm N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.5 lb0.70 Kg N/A CAD
UCP205-14 N/A UC205-14 N/A 7/8 in N/A 38.00 mm1.496 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.80 lb0.8 Kg N/A CAD
UCP205-15 N/A UC205-15 N/A 15/16 in N/A 38.00 mm1.496 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.80 lb0.8 Kg N/A CAD
UCP205 N/A UC205 N/A 25 mm N/A 38.00 mm1.496 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.80 lb0.8 Kg N/A CAD
UCP205-16 N/A UC205-16 N/A 1 in N/A 38.00 mm1.496 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.80 lb0.8 Kg N/A CAD
UCP206-18 N/A UC206-18 N/A 1 1/8 in N/A 48.00 mm1.890 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.30 Kg N/A CAD
UCP206 N/A UC206 N/A 30 mm N/A 48.00 mm1.890 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.30 Kg N/A CAD
UCP206-19 N/A UC206-19 N/A 1 3/16 in N/A 48.00 mm1.890 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.30 Kg N/A CAD
UCP206-20 N/A UC206-20 N/A 1 1/4 in N/A 48.00 mm1.890 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.30 Kg N/A CAD
UCP207-22 N/A UC207-22 N/A 1 3/8 in N/A 48.00 mm1.890 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.5 lb1.60 Kg N/A CAD
UCP207 N/A UC207 N/A 35 mm N/A 48.00 mm1.890 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.5 lb1.60 Kg N/A CAD
UCP207-23 N/A UC207-23 N/A 1 7/16 in N/A 48.00 mm1.890 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.5 lb1.60 Kg N/A CAD
UCP207-20 N/A UC207-20 N/A 1 1/4 in N/A 48.00 mm1.890 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.5 lb1.60 Kg N/A CAD
UCP207-21 N/A UC207-21 N/A 1 5/16 in N/A 48.00 mm1.890 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.5 lb1.60 Kg N/A CAD
UCP208-24 N/A UC208-24 N/A 1 1/2 in N/A 54.00 mm2.126 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 4.4 lb2 Kg N/A CAD
UCP208-25 N/A UC208-25 N/A 1 9/16 in N/A 54.00 mm2.126 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 4.4 lb2 Kg N/A CAD
UCP208 N/A UC208 N/A 40 mm N/A 54.00 mm2.126 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 4.4 lb2 Kg N/A CAD
UCP209-26 N/A UC209-26 N/A 1 5/8 in N/A 54.00 mm2.126 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.9 lb2.20 Kg N/A CAD
UCP209-27 N/A UC209-27 N/A 1 11/16 in N/A 54.00 mm2.126 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.9 lb2.20 Kg N/A CAD
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3