3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

(Not available for sale in US)
●   UELP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELP series housed units feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Foot Height H1 (mm)

Foot Height H1 (in)

Total Height H2 (mm)

Total Height H2 (in)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

Weight

CAD

Sort by
UELP201-8 N/A UEL201-8 N/A 1/2 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.7 lb0.78 Kg N/A CAD
UELP202-10 N/A UEL202-10 N/A 5/8 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.7 lb0.76 Kg N/A CAD
UELP204-12 N/A UEL204-12 N/A 3/4 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.7 lb0.76 Kg N/A CAD
UELP205-14 N/A UEL205-14 N/A 7/8 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 2.00 lb0.89 Kg N/A CAD
UELP205-15 N/A UEL205-15 N/A 15/16 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 2.00 lb0.89 Kg N/A CAD
UELP205-16 N/A UEL205-16 N/A 1 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 2.00 lb0.89 Kg N/A CAD
UELP206-18 N/A UEL206-18 N/A 1 1/8 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 3.1 lb1.4 Kg N/A CAD
UELP206-19 N/A UEL206-19 N/A 1 3/16 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 3.1 lb1.4 Kg N/A CAD
UELP206-20 N/A UEL206-20 N/A 1 1/4 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 3.1 lb1.4 Kg N/A CAD
UELP207-20 N/A UEL207-20 N/A 1 1/4 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 4.0 lb1.80 Kg N/A CAD
UELP207-21 N/A UEL207-21 N/A 1 5/16 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 4.0 lb1.80 Kg N/A CAD
UELP207-22 N/A UEL207-22 N/A 1 3/8 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 4.0 lb1.80 Kg N/A CAD
UELP207-23 N/A UEL207-23 N/A 1 7/16 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 4.0 lb1.80 Kg N/A CAD
UELP208-24 N/A UEL208-24 N/A 1 1/2 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 4.9 lb2.20 Kg N/A CAD
UELP208-25 N/A UEL208-25 N/A 1 9/16 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 4.9 lb2.20 Kg N/A CAD
UELP209-26 N/A UEL209-26 N/A 1 5/8 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
UELP209-27 N/A UEL209-27 N/A 1 11/16 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
UELP209-28 N/A UEL209-28 N/A 1 3/4 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
UELP210-30 N/A UEL210-30 N/A 1 7/8 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 7.1 lb3.2 Kg N/A CAD
UELP210-31 N/A UEL210-31 N/A 1 15/16 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 7.1 lb3.2 Kg N/A CAD
UELP210-32 N/A UEL210-32 N/A 2 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 7.1 lb3.2 Kg N/A CAD
UELP211-32 N/A UEL211-32 N/A 2 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 8.8 lb4 Kg N/A CAD
UELP211-34 N/A UEL211-34 N/A 2 1/8 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 8.8 lb4 Kg N/A CAD
UELP211-35 N/A UEL211-35 N/A 2 3/16 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 8.8 lb4 Kg N/A CAD
UELP212-36 N/A UEL212-36 N/A 2 1/4 in N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 11.50 lb5.20 Kg N/A CAD
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2