UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Piloted Round Flanged Mounted Bearings (UCFC 200, UELFC 200, UKFC 200)
>
UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar
For CAD models and more information, click Directly on the part number below.
(Not available for sale in US)
● UELFC piloted round flanged units are suggested for industrial applications where normal loads are encountered.
● UELFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UELFC series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 45
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Bearing Number
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UELFC201
UEL201
12
mm
6650
N
1495
lbf
12800
N
2878
lbf
UELFC201-8
UEL201-8
0.5000
in
6650
N
1495
lbf
12800
N
2878
lbf
UELFC202
UEL202
15
mm
6650
N
1495
lbf
12800
N
2878
lbf
UELFC202-10
UEL202-10
0.6250
in
6650
N
1495
lbf
12800
N
2878
lbf
UELFC203
UEL203
17
mm
6650
N
1495
lbf
12800
N
2878
lbf
UELFC204-12
UEL204-12
3/4
in
6650
N
1495
lbf
12800
N
2878
lbf
UELFC204
UEL204
20
mm
6650
N
1495
lbf
12800
N
2878
lbf
UELFC205-14
UEL205-14
7/8
in
7850
N
1765
lbf
14000
N
3147
lbf
UELFC205-15
UEL205-15
15/16
in
7850
N
1765
lbf
14000
N
3147
lbf
UELFC205
UEL205
25
mm
7850
N
1765
lbf
14000
N
3147
lbf
UELFC205-16
UEL205-16
1
in
7850
N
1765
lbf
14000
N
3147
lbf
UELFC206-18
UEL206-18
1 1/8
in
11300
N
2540
lbf
19500
N
4384
lbf
UELFC206
UEL206
30
mm
11300
N
2540
lbf
19500
N
4384
lbf
UELFC206-19
UEL206-19
1 3/16
in
11300
N
2540
lbf
19500
N
4384
lbf
UELFC206-20
UEL206-20
1 1/4
in
11300
N
2540
lbf
19500
N
4384
lbf
UELFC207-20
UEL207-20
1 1/4
in
15400
N
3462
lbf
25700
N
5778
lbf
UELFC207-21
UEL207-21
1 5/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UELFC207-22
UEL207-22
1 3/8
in
15400
N
3462
lbf
25700
N
5778
lbf
UELFC207
UEL207
35
mm
15400
N
3462
lbf
25700
N
5778
lbf
UELFC207-23
UEL207-23
1 7/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UELFC208-24
UEL208-24
1 1/2
in
17800
N
4002
lbf
29100
N
6542
lbf
UELFC208-25
UEL208-25
1 9/16
in
17800
N
4002
lbf
29100
N
6542
lbf
UELFC208
UEL208
40
mm
17800
N
4002
lbf
29100
N
6542
lbf
UELFC209-26
UEL209-26
1 5/8
in
21300
N
4788
lbf
34100
N
7666
lbf
UELFC209-27
UEL209-27
1 11/16
in
21300
N
4788
lbf
34100
N
7666
lbf
Results 1 - 25 of 45
1
2
<