All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Piloted Round Flanged Mounted Bearings (UCFC 200, UELFC 200, UKFC 200) > UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar > View Items  

UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar

Check up to five results to perform an action.


(Not available for sale in US)
●   UELFC piloted round flanged units are suggested for industrial applications where normal loads are encountered.
●   UELFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELFC series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 45 of 45 1 2 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UELFC209-28 UEL209-28 1 3/4 in 21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
UELFC209 UEL209 45 mm 21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
UELFC210-30 UEL210-30 1 7/8 in 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UELFC210-31 UEL210-31 1 15/16 in 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UELFC210 UEL210 50 mm 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UELFC210-32 UEL210-32 2 in 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UELFC211-32 UEL211-32 2 in 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UELFC211-34 UEL211-34 2 1/8 in 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UELFC211 UEL211 55 mm 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UELFC211-35 UEL211-35 2 3/16 in 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UELFC212-36 UEL212-36 2 1/4 in 36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UELFC212 UEL212 60 mm 36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UELFC212-39 UEL212-39 2 7/16 in 36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UELFC213-40 UEL213-40 2 1/2 in 40100 N
9015
lbf
57200 N
12859
lbf
CAD Icon (for items table)
UELFC213 UEL213 65 mm 40100 N
9015
lbf
57200 N
12859
lbf
CAD Icon (for items table)
UELFC214-44 UEL214-44 2 3/4 in 44100 N
9914
lbf
62200 N
13983
lbf
CAD Icon (for items table)
UELFC214 UEL214 70 mm 44100 N
9914
lbf
62200 N
13983
lbf
CAD Icon (for items table)
UELFC215-47 UEL215-47 2 15/16 in 48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
UELFC215 UEL215 75 mm 48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
UELFC215-48 UEL215-48 3 in 48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
  Results 26 - 45 of 45 1 2