Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| UELT209-28 | Bearing Number N/A UEL209-28 | Shaft Size d N/A 1 3/4 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT209 | Bearing Number N/A UEL209 | Shaft Size d N/A 45 mm | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT210-30 | Bearing Number N/A UEL210-30 | Shaft Size d N/A 1 7/8 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT210-31 | Bearing Number N/A UEL210-31 | Shaft Size d N/A 1 15/16 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT210 | Bearing Number N/A UEL210 | Shaft Size d N/A 50 mm | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT210-32 | Bearing Number N/A UEL210-32 | Shaft Size d N/A 2 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT211-32 | Bearing Number N/A UEL211-32 | Shaft Size d N/A 2 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT211-34 | Bearing Number N/A UEL211-34 | Shaft Size d N/A 2 1/8 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT211 | Bearing Number N/A UEL211 | Shaft Size d N/A 55 mm | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT211-35 | Bearing Number N/A UEL211-35 | Shaft Size d N/A 2 3/16 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT212-36 | Bearing Number N/A UEL212-36 | Shaft Size d N/A 2 1/4 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT212 | Bearing Number N/A UEL212 | Shaft Size d N/A 60 mm | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT212-39 | Bearing Number N/A UEL212-39 | Shaft Size d N/A 2 7/16 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT213-40 | Bearing Number N/A UEL213-40 | Shaft Size d N/A 2 1/2 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT213 | Bearing Number N/A UEL213 | Shaft Size d N/A 65 mm | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT214-44 | Bearing Number N/A UEL214-44 | Shaft Size d N/A 2 3/4 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT214 | Bearing Number N/A UEL214 | Shaft Size d N/A 70 mm | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT215-47 | Bearing Number N/A UEL215-47 | Shaft Size d N/A 2 15/16 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT215 | Bearing Number N/A UEL215 | Shaft Size d N/A 75 mm | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UELT215-48 | Bearing Number N/A UEL215-48 | Shaft Size d N/A 3 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
Add To Cart
Request Quote |