3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
(Not available for sale in US)
●   UKT take-up units are suggested for industrial applications where normal loads are encountered.
●   UKT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
●   These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
●   Each unit comes assembled and ready for mounting.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKT series housed units feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Slot spacing and width are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Bearing Unit - Adapter Sleeve *

Bearing Unit - Adapter Sleeve

Shaft Size d

Static Load Rating

Dynamic Load Rating

Weight

CAD

Sort by
UKT205 - HE2305 N/A UK205 - HE2305 N/A 0.75 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.9 lb0.9 Kg N/A CAD
UKT206 - HE2306 N/A UK206 - HE2306 N/A 1 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.30 Kg N/A CAD
UKT207 - HS2307 N/A UK207 - HS2307 N/A 1.125 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.7 lb1.70 Kg N/A CAD
UKT208 - HE2308 N/A UK208 - HE2308 N/A 1.25 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 5.5 lb2.5 Kg N/A CAD
UKT209 - HE2309 N/A UK209 - HE2309 N/A 1.5 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
UKT210 - HE2310 N/A UK210 - HE2310 N/A 1.75 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 6 lb2.70 Kg N/A CAD
UKT211 - HE2311 N/A UK211 - HE2311 N/A 2 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 9.0 lb4.10 Kg N/A CAD
UKT212 - HS2312 N/A UK212 - HS2312 N/A 2.125 in N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 10.6 lb4.8 Kg N/A CAD
UKT213 - HE2313 N/A UK213 - HE2313 N/A 2.25 in N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 15.0 lb6.8 Kg N/A CAD
UKT215 - HE2315 N/A UK215 - HE2315 N/A 2.5 in N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 16.3 lb7.4 Kg N/A CAD
UKT216 - HE2316 N/A UK216 - HE2316 N/A 2.75 in N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A 18.7 lb8.50 Kg N/A CAD
UKT217 - HE2317 N/A UK217 - HE2317 N/A 3 in N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A 24.7 lb11.2 Kg N/A CAD
UKT205 - H2305 N/A UK205 - H2305 N/A 20 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.9 lb0.9 Kg N/A CAD
UKT206 - H2306 N/A UK206 - H2306 N/A 25 mm N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.30 Kg N/A CAD
UKT207 - H2307 N/A UK207 - H2307 N/A 30 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.7 lb1.70 Kg N/A CAD
UKT208 - H2308 N/A UK208 - H2308 N/A 35 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 5.5 lb2.5 Kg N/A CAD
UKT209 - H2309 N/A UK209 - H2309 N/A 40 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
UKT210 - H2310 N/A UK210 - H2310 N/A 45 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 6 lb2.70 Kg N/A CAD
UKT211 - H2311 N/A UK211 - H2311 N/A 50 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 9.0 lb4.10 Kg N/A CAD
UKT212 - H2312 N/A UK212 - H2312 N/A 55 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 10.6 lb4.8 Kg N/A CAD
UKT213 - H2313 N/A UK213 - H2313 N/A 60 mm N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 15.0 lb6.8 Kg N/A CAD
UKT215 - H2315 N/A UK215 - H2315 N/A 65 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 16.3 lb7.4 Kg N/A CAD
UKT216 - H2316 N/A UK216 - H2316 N/A 70 mm N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A 18.7 lb8.50 Kg N/A CAD
UKT217 - H2317 N/A UK217 - H2317 N/A 75 mm N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A 24.7 lb11.2 Kg N/A CAD
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1