Batch CAD Cart (0)
  • Cart is empty
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size d (mm)

Housing Width A (mm)

Housing Width A (in)

Foot Height H1 (mm)

Foot Height H1 (in)

Total Height H2 (mm)

Total Height H2 (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A UEL205 N/A 25 mm N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD
N/A UEL206 N/A 30 mm N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD
N/A UEL207 N/A 35 mm N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
N/A UEL208 N/A 40 mm N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1