Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|
UCFL201 | Bearing Number N/A UC201 | Shaft Size d N/A 12 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCFL202 | Bearing Number N/A UC202 | Shaft Size d N/A 15 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCFL203 | Bearing Number N/A UC203 | Shaft Size d N/A 17 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCFL204 | Bearing Number N/A UC204 | Shaft Size d N/A 20 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCFL205 | Bearing Number N/A UC205 | Shaft Size d N/A 25 mm | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UCFL206 | Bearing Number N/A UC206 | Shaft Size d N/A 30 mm | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |
UCFL207 | Bearing Number N/A UC207 | Shaft Size d N/A 35 mm | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UCFL208 | Bearing Number N/A UC208 | Shaft Size d N/A 40 mm | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf | CAD N/A |
UCFL209 | Bearing Number N/A UC209 | Shaft Size d N/A 45 mm | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UCFL210 | Bearing Number N/A UC210 | Shaft Size d N/A 50 mm | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UCFL211 | Bearing Number N/A UC211 | Shaft Size d N/A 55 mm | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UCFL212 | Bearing Number N/A UC212 | Shaft Size d N/A 60 mm | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UCFL213 | Bearing Number N/A UC213 | Shaft Size d N/A 65 mm | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf | CAD N/A |
UCFL214 | Bearing Number N/A UC214 | Shaft Size d N/A 70 mm | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf | CAD N/A |
UCFL215 | Bearing Number N/A UC215 | Shaft Size d N/A 75 mm | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf | CAD N/A |
UCFL216 | Bearing Number N/A UC216 | Shaft Size d N/A 80 mm | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf | CAD N/A |
UCFL217 | Bearing Number N/A UC217 | Shaft Size d N/A 85 mm | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf | CAD N/A |
UCFL218 | Bearing Number N/A UC218 | Shaft Size d N/A 90 mm | Static Load Rating N/A 71500 N16074 lbf | Dynamic Load Rating N/A 96100 N21604 lbf | CAD N/A |
UCFL201-8 | Bearing Number N/A UC201-8 | Shaft Size d N/A 0.5000 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCFL202-10 | Bearing Number N/A UC202-10 | Shaft Size d N/A 0.6250 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCFL204-12 | Bearing Number N/A UC204-12 | Shaft Size d N/A 0.7500 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCFL205-14 | Bearing Number N/A UC205-14 | Shaft Size d N/A 0.8750 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UCFL205-15 | Bearing Number N/A UC205-15 | Shaft Size d N/A 0.9375 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UCFL205-16 | Bearing Number N/A UC205-16 | Shaft Size d N/A 1.0000 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UCFL206-18 | Bearing Number N/A UC206-18 | Shaft Size d N/A 1.1250 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |