Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| UELFL201 | Bearing Number N/A UEL201 | Shaft Size d N/A 12 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL201-8 | Bearing Number N/A UEL201-8 | Shaft Size d N/A 1/2 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL202 | Bearing Number N/A UEL202 | Shaft Size d N/A 15 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL202-10 | Bearing Number N/A UEL202-10 | Shaft Size d N/A 5/8 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL203 | Bearing Number N/A UEL203 | Shaft Size d N/A 17 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL204-12 | Bearing Number N/A UEL204-12 | Shaft Size d N/A 3/4 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL204 | Bearing Number N/A UEL204 | Shaft Size d N/A 20 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL205-14 | Bearing Number N/A UEL205-14 | Shaft Size d N/A 7/8 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL205-15 | Bearing Number N/A UEL205-15 | Shaft Size d N/A 15/16 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL205 | Bearing Number N/A UEL205 | Shaft Size d N/A 25 mm | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL205-16 | Bearing Number N/A UEL205-16 | Shaft Size d N/A 1 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL206-18 | Bearing Number N/A UEL206-18 | Shaft Size d N/A 1 1/8 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL206 | Bearing Number N/A UEL206 | Shaft Size d N/A 30 mm | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL206-19 | Bearing Number N/A UEL206-19 | Shaft Size d N/A 1 3/16 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL206-20 | Bearing Number N/A UEL206-20 | Shaft Size d N/A 1 1/4 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL207-20 | Bearing Number N/A UEL207-20 | Shaft Size d N/A 1 1/4 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL207-21 | Bearing Number N/A UEL207-21 | Shaft Size d N/A 1 5/16 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL207-22 | Bearing Number N/A UEL207-22 | Shaft Size d N/A 1 3/8 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL207 | Bearing Number N/A UEL207 | Shaft Size d N/A 35 mm | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL207-23 | Bearing Number N/A UEL207-23 | Shaft Size d N/A 1 7/16 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL208-24 | Bearing Number N/A UEL208-24 | Shaft Size d N/A 1 1/2 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL208-25 | Bearing Number N/A UEL208-25 | Shaft Size d N/A 1 9/16 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL208 | Bearing Number N/A UEL208 | Shaft Size d N/A 40 mm | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL209-26 | Bearing Number N/A UEL209-26 | Shaft Size d N/A 1 5/8 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A |
Add To Cart
Request Quote |
| UELFL209-27 | Bearing Number N/A UEL209-27 | Shaft Size d N/A 1 11/16 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A |
Add To Cart
Request Quote |