Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|
UELFL207-21 | Bearing Number N/A UEL207-21 | Shaft Size d N/A 1.3125 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UELFL207-22 | Bearing Number N/A UEL207-22 | Shaft Size d N/A 1.3750 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UELFL207-23 | Bearing Number N/A UEL207-23 | Shaft Size d N/A 1 7/16 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UELFL208-24 | Bearing Number N/A UEL208-24 | Shaft Size d N/A 1 1/2 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf | CAD N/A |
UELFL208-25 | Bearing Number N/A UEL208-25 | Shaft Size d N/A 1.5625 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf | CAD N/A |
UELFL209-26 | Bearing Number N/A UEL209-26 | Shaft Size d N/A 1 5/8 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UELFL209-27 | Bearing Number N/A UEL209-27 | Shaft Size d N/A 1 11/16 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UELFL209-28 | Bearing Number N/A UEL209-28 | Shaft Size d N/A 1 3/4 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UELFL210-30 | Bearing Number N/A UEL210-30 | Shaft Size d N/A 1.8750 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UELFL210-31 | Bearing Number N/A UEL210-31 | Shaft Size d N/A 1 15/16 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UELFL210-32 | Bearing Number N/A UEL210-32 | Shaft Size d N/A 2 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UELFL211-32 | Bearing Number N/A UEL211-32 | Shaft Size d N/A 2 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UELFL211-34 | Bearing Number N/A UEL211-34 | Shaft Size d N/A 2.1250 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UELFL211-35 | Bearing Number N/A UEL211-35 | Shaft Size d N/A 2 3/16 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UELFL212-36 | Bearing Number N/A UEL212-36 | Shaft Size d N/A 2 1/4 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UELFL212-39 | Bearing Number N/A UEL212-39 | Shaft Size d N/A 2 7/16 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UELFL213-40 | Bearing Number N/A UEL213-40 | Shaft Size d N/A 2 1/2 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf | CAD N/A |
UELFL214-44 | Bearing Number N/A UEL214-44 | Shaft Size d N/A 2 3/4 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf | CAD N/A |
UELFL215-47 | Bearing Number N/A UEL215-47 | Shaft Size d N/A 2 15/16 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf | CAD N/A |
UELFL215-48 | Bearing Number N/A UEL215-48 | Shaft Size d N/A 3 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf | CAD N/A |