3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.


●   UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFL series housed units feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

Weight

CAD

Sort by
UCFL201-8 N/A UC201-8 N/A 1/2 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL202-10 N/A UC202-10 N/A 5/8 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL204-12 N/A UC204-12 N/A 3/4 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL205-14 N/A UC205-14 N/A 7/8 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.4 lb1.0 Kg N/A CAD
UCFL205-15 N/A UC205-15 N/A 15/16 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.4 lb1.0 Kg N/A CAD
UCFL205-16 N/A UC205-16 N/A 1 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.4 lb0.6 Kg N/A CAD
UCFL206-18 N/A UC206-18 N/A 1 1/8 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.1 lb1.0 Kg N/A CAD
UCFL206-19 N/A UC206-19 N/A 1 3/16 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.1 lb1.0 Kg N/A CAD
UCFL207-20 N/A UC207-20 N/A 1 1/4 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL206-20 N/A UC206-20 N/A 1 1/4 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.1 lb1.0 Kg N/A CAD
UCFL207-21 N/A UC207-21 N/A 1 5/16 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL207-22 N/A UC207-22 N/A 1 3/8 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL207-23 N/A UC207-23 N/A 1 7/16 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL208-24 N/A UC208-24 N/A 1 1/2 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 3.5 lb1.60 Kg N/A CAD
UCFL208-25 N/A UC208-25 N/A 1 9/16 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 3.5 lb1.60 Kg N/A CAD
UCFL209-26 N/A UC209-26 N/A 1 5/8 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.2 lb1.9 Kg N/A CAD
UCFL209-27 N/A UC209-27 N/A 1 11/16 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.2 lb1.9 Kg N/A CAD
UCFL209-28 N/A UC209-28 N/A 1 3/4 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.2 lb1.9 Kg N/A CAD
UCFL210-30 N/A UC210-30 N/A 1 7/8 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 4.9 lb2.20 Kg N/A CAD
UCFL210-31 N/A UC210-31 N/A 1 15/16 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 4.9 lb2.20 Kg N/A CAD
UCFL210-32 N/A UC210-32 N/A 2 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 4.9 lb2.20 Kg N/A CAD
UCFL211-32 N/A UC211-32 N/A 2 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 7.3 lb3.3 Kg N/A CAD
UCFL211-34 N/A UC211-34 N/A 2 1/8 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 7.3 lb3.3 Kg N/A CAD
UCFL211-35 N/A UC211-35 N/A 2 3/16 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 7.3 lb3.3 Kg N/A CAD
UCFL212-36 N/A UC212-36 N/A 2 1/4 in N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 9.300 lb4.200 Kg N/A CAD
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3