3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.


●   UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFL series housed units feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

Weight

CAD

Sort by
UCFL212-38 N/A UC212-38 N/A 2 3/8 in N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 9.300 lb4.200 Kg N/A CAD
UCFL212-39 N/A UC212-39 N/A 2 7/16 in N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 9.300 lb4.200 Kg N/A CAD
UCFL213-40 N/A UC213-40 N/A 2 1/2 in N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 11.2 lb5.1 Kg N/A CAD
UCFL214-44 N/A UC214-44 N/A 2 3/4 in N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 12.600 lb5.70 Kg N/A CAD
UCFL215-47 N/A UC215-47 N/A 2 15/16 in N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 14.100 lb6.4 Kg N/A CAD
UCFL215-48 N/A UC215-48 N/A 3 in N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 14.100 lb6.4 Kg N/A CAD
UCFL216-50 N/A UC216-50 N/A 3 1/8 in N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A 17.2 lb7.8 Kg N/A CAD
UCFL217-52 N/A UC217-52 N/A 3 1/4 in N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A 21.600 lb9.800 Kg N/A CAD
UCFL218-56 N/A UC218-56 N/A 3 1/2 in N/A 16074 lbf71500 N N/A 21604 lbf96100 N N/A 27.100 lb12.30 Kg N/A CAD
UCFL218 N/A UC218 N/A 90 mm N/A 16074 lbf71500 N N/A 21604 lbf96100 N N/A 27.100 lb12.30 Kg N/A CAD
UCFL217 N/A UC217 N/A 85 mm N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A 21.600 lb9.800 Kg N/A CAD
UCFL216 N/A UC216 N/A 80 mm N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A 17.2 lb7.8 Kg N/A CAD
UCFL215 N/A UC215 N/A 75 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 14.100 lb6.4 Kg N/A CAD
UCFL214 N/A UC214 N/A 70 mm N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 12.600 lb5.70 Kg N/A CAD
UCFL213 N/A UC213 N/A 65 mm N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 11.2 lb5.1 Kg N/A CAD
UCFL212 N/A UC212 N/A 60 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 9.300 lb4.200 Kg N/A CAD
UCFL210 N/A UC210 N/A 50 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 4.9 lb2.20 Kg N/A CAD
UCFL211 N/A UC211 N/A 55 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 7.3 lb3.3 Kg N/A CAD
UCFL201 N/A UC201 N/A 12 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL206 N/A UC206 N/A 30 mm N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.1 lb1.0 Kg N/A CAD
UCFL209 N/A UC209 N/A 45 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.2 lb1.9 Kg N/A CAD
UCFL208 N/A UC208 N/A 40 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 3.5 lb1.60 Kg N/A CAD
UCFL207 N/A UC207 N/A 35 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL205 N/A UC205 N/A 25 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.4 lb0.6 Kg N/A CAD
UCFL204 N/A UC204 N/A 20 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3