3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.


●   UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFL series housed units feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Timken Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

Weight

CAD

Sort by
UCFL201 N/A UC201 N/A 12 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL201-8 N/A UC201-8 N/A 1/2 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL202 N/A UC202 N/A 15 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL202-10 N/A UC202-10 N/A 5/8 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL203 N/A UC203 N/A 17 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL204-12 N/A UC204-12 N/A 3/4 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL204 N/A UC204 N/A 20 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.1 lb0.5 Kg N/A CAD
UCFL205-14 N/A UC205-14 N/A 7/8 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.4 lb1.0 Kg N/A CAD
UCFL205-15 N/A UC205-15 N/A 15/16 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.4 lb1.0 Kg N/A CAD
UCFL205 N/A UC205 N/A 25 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.4 lb0.6 Kg N/A CAD
UCFL205-16 N/A UC205-16 N/A 1 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.4 lb0.6 Kg N/A CAD
UCFL206-18 N/A UC206-18 N/A 1 1/8 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.1 lb1.0 Kg N/A CAD
UCFL206 N/A UC206 N/A 30 mm N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.1 lb1.0 Kg N/A CAD
UCFL206-19 N/A UC206-19 N/A 1 3/16 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.1 lb1.0 Kg N/A CAD
UCFL206-20 N/A UC206-20 N/A 1 1/4 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.1 lb1.0 Kg N/A CAD
UCFL207-22 N/A UC207-22 N/A 1 3/8 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL207 N/A UC207 N/A 35 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL207-23 N/A UC207-23 N/A 1 7/16 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL207-20 N/A UC207-20 N/A 1 1/4 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL207-21 N/A UC207-21 N/A 1 5/16 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 2.6 lb1.20 Kg N/A CAD
UCFL208-24 N/A UC208-24 N/A 1 1/2 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 3.5 lb1.60 Kg N/A CAD
UCFL208-25 N/A UC208-25 N/A 1 9/16 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 3.5 lb1.60 Kg N/A CAD
UCFL208 N/A UC208 N/A 40 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 3.5 lb1.60 Kg N/A CAD
UCFL209-26 N/A UC209-26 N/A 1 5/8 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.2 lb1.9 Kg N/A CAD
UCFL209-27 N/A UC209-27 N/A 1 11/16 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.2 lb1.9 Kg N/A CAD
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3