3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.


●   UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFL series housed units feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

Weight

CAD

Sort by
UCFL217 N/A UC217 N/A 85 mm N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A 21.600 lb9.800 Kg N/A CAD
UCFL218 N/A UC218 N/A 90 mm N/A 16074 lbf71500 N N/A 21604 lbf96100 N N/A 27.100 lb12.30 Kg N/A CAD
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3